We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
OIS60 PLUS |
|
Display | 6” TFT Color Display; 320 X 240 Pixels |
Rating | IP 65 |
Keys | Six User-Assignable Function Keys & 0 to 9 Numeric Data Entry Keys |
LEDs | 6 |
Panel Cutout | 184.00 x 131.00 mm |
Communication Ports | Two RS232/485/422 & Two USB Device Ports (One Device & One Host) |
Local I/O | Five Clip-On I/O Modules |
Certifications | CE, cUL |
Power | 24 VDC ±15%, 10 W Maximum |
Weight | 710 g |
The OIS55 PLUS operator interface station has a 6" touch-screen color display with six user-defined function keys and six user-defined LEDs. It offers two RS232/422/485 serial port and two USB ports (one device and one host). The OIS60 PLUS accepts five of the OIS PLUS clip-on I/O modules in any combination. The tag database is common for both the ladder logic and the screen objects.
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Thanks for registering.
Please login with your email address.
Sign me up to receive future updates about Toshiba products
Yes No