We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
Protocol Converters Specifications | |
Power Supply | 24 VDC +/- 5 % (50 ma MAX.) No Fuse inside |
5 VDC +/- 5 % FROM PLC (120 ma MAX.) | |
Communication | Two ports as follows: |
Com 1: RS232C/RS485 | |
Com 2: RS232C/RS485 | |
Status LEDs | PLC1 LED |
STATUS LED | |
PLC2 LED | |
Temperature | Operating: 0 to 60 �C Storage: - 40 to 90 �C |
Humidity | 10% to 90% (Non condensing) |
Immunity to ESD | Level 3 as per IEC1000-4-2 |
Immunity to Transients | Level 3 as per IEC1000-4-4 |
Radiated Susceptibility | Level 3 as per IEC1000-4-3 |
Emissions | EN55011 CISPR A |
Dimensions | 97mm(W) X 15.mm (H) X 42mm(D) DIN RAIL mounting available |
Weight | Approximately 100 gm |
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Thanks for registering.
Please login with your email address.
Sign me up to receive future updates about Toshiba products
Yes No