We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

288VDC SCiB ESS

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy

The Toshiba SCiB Energy Storage System (ESS) utilizes Lithium Titanium Oxide Battery chemistry to provide safe and reliable backup for UPS applications. The SCiB Lithium Titanate Oxide (LTO) topology alongside state of the art monitoring devices greatly reduce the potential for thermal runaway suffered by other lithium chemistries. Additionally, the Toshiba SCiB ESS requires minimal maintenance and has a service life of 20+ years, often lasting longer than the UPS itself. The enclosure is lighter and more compact than that of lead acid or other lithium chemistries, thereby freeing up space to maximize IT data revenue.

Toshiba’s SCiB ESS solutions maximize the power density of small footprint UPS systems. Where space is a premium, the 288VDC solution excels with less than a foot of width while matching the Toshiba 4400 Series UPS, making it ideal for IT, Edge Compute, Healthcare, Commercial, and Light Industrial applications.

Features

Long Cycle-Life: 20 times greater than valve-regulated lead-acid (VRLA) lifetime

  • Long Shelf Life: Maintains over 90% charge for over one year in storage environment of -30°C to 45°C
  • Toshiba Quality: SCiB cells, modules, and cabinets are all manufactured by Toshiba
  • Best-in-Class 12-Year Warranty
  • Superior Safety: Resistant to dendritic growth over 10,000 cycles at 100% SOC (state of charge)
  • Space and Volume Efficient: Half the volume and weight of VRLA
  • Configurable up to eight (8) cabinets connected in parallel to a single UPS, providing a wide range of available backup times.
  • Cable routing channels on the top, bottom, and side of the unit make parallel connections with the UPS convenient and simple.
  • Communication between cabinets is convenient and straightforward utilizing CAT5 cables to transmit system information, notifying each cabinet of the full system status.
  • Included DC breaker eliminates the need for separate overcurrent protection, making the SCiB ESS a plug-and-play feature even in the most restrictive UPS applications.

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top