Environmental Monitoring Device (EMD)

Accessories

Related Information
Environmental Monitoring Device (EMD)

The Environmental Monitoring Device (EMD) is an auxiliary device for the RemotEye® II & III, and Remote-D. This enables the RemotEye II & III and Remote-D to provide real time comprehensive remote monitoring of environmental temperature, humidity and other environmental conditions through its two user defined dry contact inputs. These conditions can be monitored via the RemotEye II & III's and Remote-D's web interface (HTTP) and SNMP capabilities. In addition, the EMD can be used with the RemotEye Sensor Pack which allows for monitoring of other conditions such as intrusions, vibrations, smoke, and water leak detections.

Features:
  • Provides Real-Time Monitoring of Environmental Conditions
  • Provides Two User Defined Dry Contacts for Additional Environmental Monitoring
  • Provide Automated Events Notification of EMD Status and EMD Events via HTTP and SNMP

Product Image Gallery

Do you have a question?
x



Top Top