We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

ProtoNode

Accessories

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy
The Toshiba Industrial Bus Product, ProtoNode, is designed to provide a reliable interface between a variety of Toshiba's Uninterruptible Power Systems and your Building Management System. ProtoNode converts real time UPS data into the user's Building Management System protocols.  ProtoNode supports SNMP, Modbus RTU, Modbus TCP, BACnet (including BACnet IP), AB EtherNet/IP and Metasys N2 industrial protocols.  The configuration files for these protocols are available for download free from the Toshiba Industrial Bus website. ProtoNode hardware connectivity includes two DB9 (RS232 and RS485) connectors which enable users to connect to DTE-type devices, and a RJ45 connector for network connectivity.

Features:
  • Multiple Industrial Bus Protocol Includes SNMP, Modbus RTU, Modbus TCP, BACnet (including BACnet IP), AB EtherNet/IP and Metasys N2
  • Connectivity Includes DB9 and RJ45 Connectors
  • Product Supports 1600EP, 4200FA, G8000, G8000MM & G9000

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top