RemotEye® II

Accessories

Related Information
RemotEye<sup>®</sup> II

RemotEye ® II is a complete Toshiba Uninterruptible Power Systems (UPS) management solution. RemotEye® II is a tool designed to control and monitor Toshiba UPS remotely via Simple Network Management Protocol (SNMP) and Hypertext Transfer Protocol (HTTP/web browser) methods. In addition, when a power outage occurs, notifications can be sent to the network administrators or maintenance personnel. Should a prolonged power outage occur, RemotEye® II can initiate an orderly shutdown to connected servers to minimize any risk of data loss..

Click Here to see a Live Demo

Click Here to see a RemotEye® II revision summary.

Other Features:
  • Provides Management of UPS through Web Browser
  • Provides Management of UPS through SNMPv1 and SNMPv3
  • Supports Flash Upgrade through Network
  • Provides Shutdown of Remote Client on LAN
  • Provides Shutdown Program for ESXi 5 Server Hosts
  • Provides Versatile Power Management Control
  • Provides E-Mail Notifications of UPS Status and UPS Events
  • Provides Remote Control of UPS through Internet

Product Image Gallery

Do you have a question?
x



Top Top