RemotEye® III

Accessories

Related Information
RemotEye<sup>®</sup> III


RemotEye® III is a complete Toshiba Uninterruptible Power Systems (UPS) management solution for the 1600XP Series, 4200FA Series (touch-screen model), and 4300 Series. RemotEye III is a tool designed to control and monitor Toshiba UPSs remotely via Simple Network Management Protocol (SNMP), Hypertext Transfer Protocol (HTTP/web browser), and Modbus TCP methods. In addition, when a power outage occurs, email notifications can be sent to the network administrators or maintenance personnel. Should a prolonged power outage occur, RemotEye III can initiate an orderly shutdown command to connected servers to minimize any risk of data loss.

Other Features:

  • Versatile Power Management Control
  • UPS Management Over Web Browser, SNMPv1/v3, and Modbus TCP
  • Graceful Shutdown of up to 250 Remote Clients on LAN
  • Provides Shutdown Program for ESXi 5 Server Hosts
  • Email Notifications of UPS Status and Events
  • UPS Daily Status Report Emails
  • Firmware Upgrade Over LAN
  • Free Future Firmware Updates

Product Image Gallery

Do you have a question?
x



Top Top