GT-Series TV Transmitter

Related Information

GT-Series UHF TV transmitter image

Since starting the production of analog television transmitters in 1952, Toshiba has provided high-quality and high-reliability in transmission networks all over the world for more than 60 years. The technology of Toshiba has taken the lead in the broadcasting industry in making a shift to digital broadcasting. Toshiba now offers brand-new GT-Series UHF digital TV transmitters that provide high-quality, high-performance, high-reliability, and superior cost-performance to customers worldwide.

The GT-Series UHF solid-state digital transmitter has been designed for multi-digital TV standards (DVB-T2, DVB-T/H, ISDB-T/Tb, ATSC, ATSC-M/H, DTMB and CMMB). By adopting a leading-edge LDMOS technology and a new downsizing feature, GT-Series has achieved an up to 25% reduction in footprint, more than 5 points of improved efficiency, and up to a 200% increase in power output by a rack, compared to the existing devices.

GT-Series has three product models: High-Power (Liquid-cooled), Medium-Power (Air-cooled), and Low-Power (Air-cooled). The High-Power model achieves up to 9.9 kW (before bandpass filter) power output by one rack, and can output higher power by combining two or more racks.

The GT-Series is designed in EIA rack-mount size. The installation process is simple due to the components that can be mounted in a general-purpose EIA rack.

Do you have a question?