We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0204FAGR41A-P


Motor Model Details
Model Number 0204FAGR41A-P
Multiplier Symbol MTPFCT
Weight 355 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 20
Frame 256T
FORM EBK1
TYPE TKKH
Model Number 0204FAGR41A-P
NOM. EFF. 93
VOLTS 230/460
Enclosure TEAO
SF 1.15
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 25
NEMA B
Code G
kW 15
PF 81
S.RPM 1800
FLRPM 1770
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 145
Torques
Full Load (lb-ft): 59.3
Locked Rotor: 260
Break Down: 280
Bearings
Drive End: 6309ZZC3
Opposite Drive End: 6309ZZC3
Efficiency (%)
Full Load: 93.3
3/4 Load: 92.6
1/2 Load: 90.7
Power Factor (%)
Full Load: 83.7
3/4 Load: 78.1
1/2 Load: 70.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top