We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0504FAGC41A-P


Motor Model Details
Model Number 0504FAGC41A-P
Multiplier Symbol MTPFCT
Weight 716 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 50
Frame 326T
FORM EBK1
TYPE TKKH
Model Number 0504FAGC41A-P
NOM. EFF. 94.5
VOLTS 575
Enclosure TEAO
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 48
NEMA B
Code G
kW 37
PF 85.7
S.RPM 1800
FLRPM 1775
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 288
Torques
Full Load (lb-ft): 148
Locked Rotor: 180
Break Down: 270
Bearings
Drive End: 6312ZZC3
Opposite Drive End: 6312ZZC3
Efficiency (%)
Full Load: 94.5
3/4 Load: 93.9
1/2 Load: 92.3
Power Factor (%)
Full Load: 85.8
3/4 Load: 83.5
1/2 Load: 77.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top