We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0754XPEA42A-P


Motor Model Details
Model Number 0754XPEA42A-P
Multiplier Symbol MTPXPP
Weight 1127 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 75
Frame 365TC
FORM FCKL1XX
TYPE TIKK
Model Number 0754XPEA42A-P
NOM. EFF. 95
VOLTS 460
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 85
NEMA A
Code H
kW 55.9
PF 87.3
S.RPM 1800
FLRPM 1779
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 658.4
Torques
Full Load (lb-ft): 221
Locked Rotor: 160
Break Down: 270
Bearings
Drive End: 6314C3
Opposite Drive End: 6312C3
Efficiency (%)
Full Load: 95.1
3/4 Load: 94.6
1/2 Load: 93.3
Power Factor (%)
Full Load: 87.3
3/4 Load: 80.6
1/2 Load: 85.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top