We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

2506XPEB41A-R


Motor Model Details
Model Number 2506XPEB41A-R
Multiplier Symbol MXTXPP
Weight 4000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 250
Frame N449T
FORM FBK1XX
TYPE TKKH
Model Number 2506XPEB41A-R
NOM. EFF. 95.8
VOLTS 460
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 308.6
NEMA B
Code G
kW 186
PF 79
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1767.5
Torques
Full Load (lb-ft): 1108
Locked Rotor: 165
Break Down: 225
Bearings
Drive End: NU318C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 96
3/4 Load: 95.3
1/2 Load: 93.7
Power Factor (%)
Full Load: 88.5
3/4 Load: 75.9
1/2 Load: 67.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top