We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3003XPEC41B


Motor Model Details
Model Number 3003XPEC41B
Multiplier Symbol MXTXPP
Weight 3900 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame N449TS
FORM FCK1XX
TYPE TKKH
Model Number 3003XPEC41B
NOM. EFF. 95.8
VOLTS 575
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 261
NEMA A
Code H
kW 223.7
PF 89.9
S.RPM 3600
FLRPM 3580
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1921
Torques
Full Load (lb-ft): 440
Locked Rotor: 205
Break Down: 255
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.9
3/4 Load: 94.9
1/2 Load: 92.8
Power Factor (%)
Full Load: 89.9
3/4 Load: 86.1
1/2 Load: 89.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top