We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3503XPEC41B


Motor Model Details
Model Number 3503XPEC41B
Multiplier Symbol MXTXPP
Weight 3900 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 350
Frame N449T
FORM FCK1XX
TYPE TKKH
Model Number 3503XPEC41B
NOM. EFF. 95.8
VOLTS 575
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 311
NEMA A
Code H
kW 261
PF 88
S.RPM 3600
FLRPM 3580
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2319
Torques
Full Load (lb-ft): 513
Locked Rotor: 215
Break Down: 260
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.9
3/4 Load: 94.9
1/2 Load: 92.8
Power Factor (%)
Full Load: 88
3/4 Load: 81.2
1/2 Load: 86.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top