We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B1006YLF4OSH


Motor Model Details
Model Number B1006YLF4OSH
Multiplier Symbol MXTXPP
Weight 2100 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 100
Frame 444T
FORM FBK1XX
TYPE TKKH
Model Number B1006YLF4OSH
NOM. EFF. 95.4
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 99
NEMA B
Code G
kW 74.6
PF 80.1
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 580
Torques
Full Load (lb-ft): 443
Locked Rotor: 215
Break Down: 245
Bearings
Drive End: NU318C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.5
3/4 Load: 95.7
1/2 Load: 95.2
Power Factor (%)
Full Load: 80.1
3/4 Load: 69.8
1/2 Load: 77.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top