We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B2004YLF4BSH


Motor Model Details
Model Number B2004YLF4BSH
Multiplier Symbol MXTXPP
Weight 2603 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 200
Frame 447T
FORM FBK1XX
TYPE TKKH
Model Number B2004YLF4BSH
NOM. EFF. 96.1
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 232
NEMA B
Code G
kW 149.1
PF 84.5
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1450
Torques
Full Load (lb-ft): 590
Locked Rotor: 205
Break Down: 250
Bearings
Drive End: NU318C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 96.1
3/4 Load: 96.1
1/2 Load: 95.7
Power Factor (%)
Full Load: 84.5
3/4 Load: 74.6
1/2 Load: 81.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top