We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y756XPEC41A-P


Motor Model Details
Model Number Y756XPEC41A-P
Multiplier Symbol MTPXPP
Weight 327 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 7.5
Frame 254T
FORM FBK1XX
TYPE IKH
Model Number Y756XPEC41A-P
NOM. EFF. 91
VOLTS 575
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 90.2
Frequency 60 Hz
FLAMPS 9
NEMA B
Code H
kW 5.6
PF 79
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 49
Torques
Full Load (lb-ft): 33.7
Locked Rotor: 280
Break Down: 390
Bearings
Drive End: 6310C3
Opposite Drive End: 6309ZZC3
Efficiency (%)
Full Load: 91.1
3/4 Load: 90.8
1/2 Load: 88.9
Power Factor (%)
Full Load: 79
3/4 Load: 63.8
1/2 Load: 74.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top