We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0502XDSB44B-P


Motor Model Details
Model Number 0502XDSB44B-P
Multiplier Symbol MTP841
Weight 702 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 50
Frame 326TSC
FORM FCKL1
TYPE TKKH
Model Number 0502XDSB44B-P
NOM. EFF. 93
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 58
NEMA B
Code G
kW 37.3
PF 88.2
S.RPM 3600
FLRPM 3540
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 362
Torques
Full Load (lb-ft): 74.2
Locked Rotor: 250
Break Down: 260
Bearings
Drive End: 6312C3
Opposite Drive End: 6312C3
Efficiency (%)
Full Load: 93
3/4 Load: 92.2
1/2 Load: 90.2
Power Factor (%)
Full Load: 88.2
3/4 Load: 80.5
1/2 Load: 85.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top