We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0028SDSC41A-P


Motor Model Details
Model Number 0028SDSC41A-P
Multiplier Symbol MTPFCP
Weight 163 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2
Frame 213T
FORM FBK1
TYPE IKH
Model Number 0028SDSC41A-P
NOM. EFF. 84
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 81.5
Frequency 60 Hz
FLAMPS 2.5
NEMA B
Code H
kW
PF 69.9
S.RPM 900
FLRPM 870
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 13.7
Torques
Full Load (lb-ft): 12.1
Locked Rotor: 210
Break Down: 250
Bearings
Drive End: 6308ZZC3
Opposite Drive End: 6308ZZC3
Efficiency (%)
Full Load: 87
3/4 Load: 86.5
1/2 Load: 83.6
Power Factor (%)
Full Load: 69.9
3/4 Load: 62.4
1/2 Load: 50.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top