We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

EQP Global® SD

Efficiency, Quality & Performance (EQP) - The EQP Global SD is Toshiba's next-generation NEMA Premium® efficiency motor series.

Related Information

The Toshiba EQP Global ® Severe Duty (SD) motor series is engineered to excel in a wide range of general-purpose industrial applications. It features a robust, totally enclosed fan cooled (TEFC) design with premium construction. The series is designed for durability, boasting an IP55 rating that effectively protects against moisture and contaminants, making it ideal for severe environments. Its heavy-duty cast-iron frame, brackets, and t-box contribute to long-lasting performance and reliability. Overall, the EQP Global Severe Duty series delivers exceptional performance and reliability as a high-quality motor choice for industrial needs.


Oversized Bearings
The majority of motor failures are bearing-related. Toshiba uses over-sized, 300 series bearings on both the drive end and non-drive end. Oversized bearings allow the EQP Global series motors to last up to ten times longer than motors built with smaller bearings.

Low Vibration

The EQP Global series exceeds applicable NEMA® vibration limits, which preserves the mechanical integrity of the motor and bearings, extending the life of the motor.

Heavy Duty Construction The EQP Global series has a robust cast iron design to increase stability and eliminate common mechanical failures. The durable construction includes increased ribbing in the end bells, maximum surface area at connection points, and deep bearing pockets.
Insulation with Wide Thermal Capability By incorporating Class H insulation materials in its winding designs, the EQP Global series motors have increased thermal protection. Additionally, these motors operate with very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life. The life of the insulation doubles for every 10 degrees run below the insulation rating.
C-5 Rated Inter-Lamination Material The EQP Global series uses C5-rated thermal materials on its stator and rotor laminations, that can withstand burnout temperatures over 1000°F. The C5-rated thermal materials provide increased thermal efficiencies and excellent rewind ability characteristics.
High Torque Output The EQP Global series motors meet or exceed NEMA ® Design B torque levels. High torque designs prevent motors from stalling under heavy loaded applications and electrical problems such as voltage sags.
Optimized for Adjustable Speed Drive (ASD) Use When a motor is run on an ASD, its windings need to be able to withstand sharp voltage spikes coming from the ASD. These spikes can cause winding damage to under-protected motors. The EQP Global series motors have capability to withstand 2000 V in 0.1 μs spikes, protecting them against harm from ASDs causing other motors to fail.

Model
HP
RPM
Enclosure
Frame
Frequency
Voltage
Efficiency
TYPE
1/26SDSR34H-P 0.5 1200 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footless
1/26SDSC34H-P 0.5 1200 TEFC 56C 60 575 NEMA PREMIUM C-Face Footless
1/26SDSR31H-P 0.5 1200 TEFC 56 60 230/460 NEMA PREMIUM Standard Footed
1/26SDSC31H-P 0.5 1200 TEFC 56 60 575 NEMA PREMIUM Standard Footed
1/26SDSR32H-P 0.5 1200 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footed
1/26SDSC32H-P 0.5 1200 TENV 56C 60 575 NEMA PREMIUM C-Face Footed
1/24FNSR34H-P 0.5 1800 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footless
1/24FNSC34H-P 0.5 1800 TEFC 56C 60 575 NEMA PREMIUM C-Face Footless
1/24FNSR31H-P 0.5 1800 TEFC 56 60 230/460 NEMA PREMIUM Standard Footed
1/24FNSC31H-P 0.5 1800 TEFC 56 60 575 NEMA PREMIUM Standard Footed
1/24FNSR32H-P 0.5 1800 TENV 56C 60 230/460 NEMA PREMIUM C-Face Footed
1/24FNSC32H-P 0.5 1800 TENV 56C 60 575 NEMA PREMIUM C-Face Footed
3/46SDSC41A-P 0.75 1200 TEFC 143T 60 575 NEMA PREMIUM Standard Footed
3/46SDSR41A-P 0.75 1200 TEFC 143T 60 230/460 NEMA PREMIUM Standard Footed
3/46SDSC44A-P 0.75 1200 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footless
3/46SDSR44A-P 0.75 1200 TEFC 143TC 60 230/460 NEMA PREMIUM C-Face Footless
3/42SDSR34H-P 0.75 3600 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footless
3/42SDSC34H-P 0.75 3600 TEFC 56C 60 575 NEMA PREMIUM C-Face Footless
3/44SDSR34H-P 0.75 1800 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footless
3/46SDSC42A-P 0.75 1200 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
3/46SDSC47A-P 0.75 1200 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
3/46SDSR42A-P 0.75 1200 TEFC 143TC 60 230/460 NEMA PREMIUM C-Face Footed
3/46SDSR47A-P 0.75 1200 TEFC 143TC 60 230/460 NEMA PREMIUM C-Face Footed
3/48SDSC41A-P 0.75 900 TEFC 56 60 575 NEMA PREMIUM Standard Footed
3/48SDSR41A-P 0.75 900 TEFC 56 60 230/460 NEMA PREMIUM Standard Footed
3/42SDSR31H-P 0.75 3600 TEFC 56 60 230/460 NEMA PREMIUM Standard Footed
3/42SDSC31H-P 0.75 3600 TEFC 56 60 575 NEMA PREMIUM Standard Footed
3/44SDSR31H-P 0.75 1800 TEFC 56 60 230/460 NEMA PREMIUM Standard Footed
3/44SDSC31H-P 0.75 1800 TEFC 56 60 575 NEMA PREMIUM Standard Footed
3/46SDSR31H-P 0.75 1200 TEFC 56 60 230/460 NEMA PREMIUM Standard Footed
3/46SDSC31H-P 0.75 1200 TEFC 56 60 575 NEMA PREMIUM Standard Footed
3/44SDSC34H-P 0.75 1800 TEFC 56C 60 575 NEMA PREMIUM C-Face Footless
3/46SDSR34H-P 0.75 1200 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footless
3/46SDSC34H-P 0.75 1200 TEFC 56C 60 575 NEMA PREMIUM C-Face Footless
3/42SDSR32H-P 0.75 3600 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footed
3/42SDSC32H-P 0.75 3600 TENV 56C 60 575 NEMA PREMIUM C-Face Footed
3/44SDSR32H-P 0.75 1800 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footed
3/44SDSC32H-P 0.75 1800 TEFC 56C 60 575 NEMA PREMIUM C-Face Footed
3/46SDSR32H-P 0.75 1200 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footed
3/46SDSC32H-P 0.75 1200 TEFC 56C 60 575 NEMA PREMIUM C-Face Footed
0014SDSC41A-P 1 1800 TEFC 143T 60 575 NEMA PREMIUM Standard Footed
0014SDSR41A-P 1 1800 TEFC 143T 60 230/460 NEMA PREMIUM Standard Footed
0016SDSC41A-P 1 1200 TEFC 145T 60 575 NEMA PREMIUM Standard Footed
0016SDSR41A-P 1 1200 TEFC 145T 60 230/460 NEMA PREMIUM Standard Footed
0014SDSC44A-P 1 1800 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footless
0014SDSR44A-P 1 1800 TEFC 143TC 60 230/460 NEMA PREMIUM C-Face Footless
0016SDSC44A-P 1 1200 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footless
0016SDSR44A-P 1 1200 TEFC 145TC 60 230/460 NEMA PREMIUM C-Face Footless
0014SDSC42A-P 1 1800 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
0014SDSC47A-P 1 1800 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
0012SDSR41H-P 1 3600 TEFC 56 60 230/460 NEMA PREMIUM Standard Footed
0012SDSC41H-P 1 3600 TEFC 56 60 575 NEMA PREMIUM Standard Footed
0018SDSC41A-P 1 900 TEFC 182T 60 575 NEMA PREMIUM Standard Footed
0018SDSR41A-P 1 900 TEFC 182T 60 230/460 NEMA PREMIUM Standard Footed
0012SDSR44H-P 1 3600 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footless
0012SDSC44H-P 1 3600 TEFC 56C 60 575 NEMA PREMIUM C-Face Footless
0014SDSR44H-P 1 1800 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footless
0014SDSC44H-P 1 1800 TEFC 56C 60 575 NEMA PREMIUM C-Face Footless
0016SDSR44H-P 1 1200 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footless
0016SDSC44H-P 1 1200 TEFC 56C 60 575 NEMA PREMIUM C-Face Footless
0014SDSR41H-P 1 1800 TEFC 56 60 230/460 NEMA PREMIUM Standard Footed
0014SDSC41H-P 1 1800 TEFC 56 60 575 NEMA PREMIUM Standard Footed
0016SDSR41H-P 1 1200 TEFC 56 60 230/460 NEMA PREMIUM Standard Footed
0016SDSC41H-P 1 1200 TEFC 56 60 575 NEMA PREMIUM Standard Footed
0012SDSR42H-P 1 3600 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footed
0012SDSC42H-P 1 3600 TEFC 56C 60 575 NEMA PREMIUM C-Face Footed
0014SDSR42H-P 1 1800 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footed
0014SDSC42H-P 1 1800 TEFC 56C 60 575 NEMA PREMIUM C-Face Footed
0016SDSR42H-P 1 1200 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footed
0016SDSC42H-P 1 1200 TEFC 56C 60 575 NEMA PREMIUM C-Face Footed
0014SDSR42A-P 1 1800 TEFC 143TC 60 230/460 NEMA PREMIUM C-Face Footed
0014SDSR47A-P 1 1800 TEFC 143TC 60 230/460 NEMA PREMIUM C-Face Footed
0016SDSC42A-P 1 1200 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0016SDSC47A-P 1 1200 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0016SDSR42A-P 1 1200 TEFC 145TC 60 230/460 NEMA PREMIUM C-Face Footed
0016SDSR47A-P 1 1200 TEFC 145TC 60 230/460 NEMA PREMIUM C-Face Footed
Y152SDSC44A-P 1.5 3600 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footless
Y152SDSR44A-P 1.5 3600 TEFC 143TC 60 230/460 NEMA PREMIUM C-Face Footless
Y154SDSC44A-P 1.5 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footless
Y154SDSR44A-P 1.5 1800 TEFC 145TC 60 230/460 NEMA PREMIUM C-Face Footless
Y156SDSC44A-P 1.5 1200 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footless
Y156SDSR44A-P 1.5 1200 TEFC 182TC 60 230/460 NEMA PREMIUM C-Face Footless
Y156SDSC42A-P 1.5 1200 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
Y156SDSC47A-P 1.5 1200 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
Y156SDSR42A-P 1.5 1200 TEFC 182TC 60 230/460 NEMA PREMIUM C-Face Footed
Y156SDSR47A-P 1.5 1200 TEFC 182TC 60 230/460 NEMA PREMIUM C-Face Footed
Y152SDSC41A-P 1.5 3600 TEFC 143T 60 575 NEMA PREMIUM Standard Footed
Y152SDSR41A-P 1.5 3600 TEFC 143T 60 230/460 NEMA PREMIUM Standard Footed
Y154SDSC41A-P 1.5 1800 TEFC 145T 60 575 NEMA PREMIUM Standard Footed
Y154SDSR41A-P 1.5 1800 TEFC 145T 60 230/460 NEMA PREMIUM Standard Footed
Y156SDSC41A-P 1.5 1200 TEFC 182T 60 575 NEMA PREMIUM Standard Footed
Y156SDSR41A-P 1.5 1200 TEFC 182T 60 230/460 NEMA PREMIUM Standard Footed
Y158SDSC41A-P 1.5 900 TEFC 184T 60 575 NEMA PREMIUM Standard Footed
Y158SDSR41A-P 1.5 900 TEFC 184T 60 230/460 NEMA PREMIUM Standard Footed
Y152SDSR44H-P 1.5 3600 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footless
Y152SDSC44H-P 1.5 3600 TEFC 56C 60 575 NEMA PREMIUM C-Face Footless
Y154SDSR44H-P 1.5 1800 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footless
Y154SDSC44H-P 1.5 1800 TEFC 56C 60 575 NEMA PREMIUM C-Face Footless
Y156SDSR44H-P 1.5 1200 TEFC L56C 60 230/460 NEMA PREMIUM C-Face Footless
Y156SDSC44H-P 1.5 1200 TEFC L56C 60 575 NEMA PREMIUM C-Face Footless
Y152SDSR41H-P 1.5 3600 TEFC 56 60 230/460 NEMA PREMIUM Standard Footed
Y152SDSC41H-P 1.5 3600 TEFC 56 60 575 NEMA PREMIUM Standard Footed
Y154SDSR41H-P 1.5 1800 TEFC 56 60 230/460 NEMA PREMIUM Standard Footed
Y154SDSC41H-P 1.5 1800 TEFC 56 60 575 NEMA PREMIUM Standard Footed
Y156SDSR41H-P 1.5 1200 TEFC L56/L56H 60 230/460 NEMA PREMIUM Standard Footed
Y156SDSC41H-P 1.5 1200 TEFC L56/L56H 60 575 NEMA PREMIUM Standard Footed
Y152SDSR42H-P 1.5 3600 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footed
Y152SDSC42H-P 1.5 3600 TEFC 56C 60 575 NEMA PREMIUM C-Face Footed
Y154SDSR42H-P 1.5 1800 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footed
Y154SDSC42H-P 1.5 1800 TEFC 56C 60 575 NEMA PREMIUM C-Face Footed
Y156SDSR42H-P 1.5 1200 TEFC L56C 60 230/460 NEMA PREMIUM C-Face Footed
Y156SDSC42H-P 1.5 1200 TEFC L56C 60 575 NEMA PREMIUM C-Face Footed
Y152SDSC42A-P 1.5 3600 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
Y152SDSC47A-P 1.5 3600 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
Y152SDSR42A-P 1.5 3600 TEFC 143TC 60 230/460 NEMA PREMIUM C-Face Footed
Y152SDSR47A-P 1.5 3600 TEFC 143TC 60 230/460 NEMA PREMIUM C-Face Footed
Y154SDSC42A-P 1.5 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
Y154SDSC47A-P 1.5 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
Y154SDSR42A-P 1.5 1800 TEFC 145TC 60 230/460 NEMA PREMIUM C-Face Footed
Y154SDSR47A-P 1.5 1800 TEFC 145TC 60 230/460 NEMA PREMIUM C-Face Footed
0022SDSR44A-P 2 3600 TEFC 145TC 60 230/460 NEMA PREMIUM C-Face Footless
0024SDSC44A-P 2 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footless
0024SDSR44A-P 2 1800 TEFC 145TC 60 230/460 NEMA PREMIUM C-Face Footless
0026SDSC44A-P 2 1200 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footless
0026SDSR44A-P 2 1200 TEFC 184TC 60 230/460 NEMA PREMIUM C-Face Footless
0022SDSC44A-P 2 3600 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footless
0022SDSC42A-P 2 3600 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0022SDSC47A-P 2 3600 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0022SDSR42A-P 2 3600 TEFC 145TC 60 230/460 NEMA PREMIUM C-Face Footed
0022SDSR47A-P 2 3600 TEFC 145TC 60 230/460 NEMA PREMIUM C-Face Footed
0024SDSC42A-P 2 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0022SDSC41A-P 2 3600 TEFC 145T 60 575 NEMA PREMIUM Standard Footed
0022SDSR41A-P 2 3600 TEFC 145T 60 230/460 NEMA PREMIUM Standard Footed
0024SDSC41A-P 2 1800 TEFC 145T 60 575 NEMA PREMIUM Standard Footed
0024SDSR41A-P 2 1800 TEFC 145T 60 230/460 NEMA PREMIUM Standard Footed
0026SDSC41A-P 2 1200 TEFC 184T 60 575 NEMA PREMIUM Standard Footed
0026SDSR41A-P 2 1200 TEFC 184T 60 230/460 NEMA PREMIUM Standard Footed
0028SDSC41A-P 2 900 TEFC 213T 60 575 NEMA PREMIUM Standard Footed
0028SDSR41A-P 2 900 TEFC 213T 60 230/460 NEMA PREMIUM Standard Footed
0024SDSR41H-P 2 1800 TEFC 56 60 230/460 NEMA PREMIUM Standard Footed
0024SDSC41H-P 2 1800 TEFC 56 60 575 NEMA PREMIUM Standard Footed
0022SDSR41H-P 2 3600 TEFC 56 60 230/460 NEMA PREMIUM Standard Footed
0022SDSC41H-P 2 3600 TEFC 56 60 575 NEMA PREMIUM Standard Footed
0022SDSR42H-P 2 3600 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footed
0022SDSC42H-P 2 3600 TEFC 56C 60 575 NEMA PREMIUM C-Face Footed
0024SDSR42H-P 2 1800 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footed
0024SDSC42H-P 2 1800 TEFC 56C 60 575 NEMA PREMIUM C-Face Footed
0022SDSR44H-P 2 3600 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footless
0022SDSC44H-P 2 3600 TEFC 56C 60 575 NEMA PREMIUM C-Face Footless
0024SDSR44H-P 2 1800 TEFC 56C 60 230/460 NEMA PREMIUM C-Face Footless
0024SDSC44H-P 2 1800 TEFC 56C 60 575 NEMA PREMIUM C-Face Footless
0024SDSC47A-P 2 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0024SDSR42A-P 2 1800 TEFC 145TC 60 230/460 NEMA PREMIUM C-Face Footed
0024SDSR47A-P 2 1800 TEFC 145TC 60 230/460 NEMA PREMIUM C-Face Footed
0026SDSC42A-P 2 1200 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0026SDSC47A-P 2 1200 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0026SDSR42A-P 2 1200 TEFC 184TC 60 230/460 NEMA PREMIUM C-Face Footed
0026SDSR47A-P 2 1200 TEFC 184TC 60 230/460 NEMA PREMIUM C-Face Footed
0032SDSC44A-P 3 3600 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footless
0032SDSR44A-P 3 3600 TEFC 182TC 60 230/460 NEMA PREMIUM C-Face Footless
0034SDSC44A-P 3 1800 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footless
0034SDSR44A-P 3 1800 TEFC 182TC 60 230/460 NEMA PREMIUM C-Face Footless
0036SDSC44A-P 3 1200 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footless
0036SDSR44A-P 3 1200 TEFC 213TC 60 230/460 NEMA PREMIUM C-Face Footless
0034SDSC47A-P 3 1800 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
0034SDSR42A-P 3 1800 TEFC 182TC 60 230/460 NEMA PREMIUM C-Face Footed
0034SDSR47A-P 3 1800 TEFC 182TC 60 230/460 NEMA PREMIUM C-Face Footed
0036SDSC42A-P 3 1200 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
0036SDSC47A-P 3 1200 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
0036SDSR42A-P 3 1200 TEFC 213TC 60 230/460 NEMA PREMIUM C-Face Footed
0036SDSR47A-P 3 1200 TEFC 213TC 60 230/460 NEMA PREMIUM C-Face Footed
0034SDSR41A-P 3 1800 TEFC 182T 60 230/460 NEMA PREMIUM Standard Footed
0032SDSC41A-P 3 3600 TEFC 182T 60 575 NEMA PREMIUM Standard Footed
0032SDSR41A-P 3 3600 TEFC 182T 60 230/460 NEMA PREMIUM Standard Footed
0034SDSC41A-P 3 1800 TEFC 182T 60 575 NEMA PREMIUM Standard Footed
0036SDSC41A-P 3 1200 TEFC 213T 60 575 NEMA PREMIUM Standard Footed
0036SDSR41A-P 3 1200 TEFC 213T 60 230/460 NEMA PREMIUM Standard Footed
0038SDSC41A-P 3 900 TEFC 215T 60 575 NEMA PREMIUM Standard Footed
0038SDSR41A-P 3 900 TEFC 215T 60 230/460 NEMA PREMIUM Standard Footed
0032SDSC42A-P 3 3600 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
0032SDSC47A-P 3 3600 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
0032SDSR42A-P 3 3600 TEFC 182TC 60 230/460 NEMA PREMIUM C-Face Footed
0032SDSR47A-P 3 3600 TEFC 182TC 60 230/460 NEMA PREMIUM C-Face Footed
0034SDSC42A-P 3 1800 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
0052SDSC44A-P 5 3600 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footless
0052SDSR44A-P 5 3600 TEFC 184TC 60 230/460 NEMA PREMIUM C-Face Footless
0054SDSC44A-P 5 1800 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footless
0054SDSR44A-P 5 1800 TEFC 184TC 60 230/460 NEMA PREMIUM C-Face Footless
0056SDSC44A-P 5 1200 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footless
0056SDSR44A-P 5 1200 TEFC 215TC 60 230/460 NEMA PREMIUM C-Face Footless
0052SDSC42A-P 5 3600 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0052SDSC47A-P 5 3600 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0052SDSR42A-P 5 3600 TEFC 184TC 60 230/460 NEMA PREMIUM C-Face Footed
0052SDSR47A-P 5 3600 TEFC 184TC 60 230/460 NEMA PREMIUM C-Face Footed
0054SDSC42A-P 5 1800 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0054SDSC47A-P 5 1800 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0054SDSR42A-P 5 1800 TEFC 184TC 60 230/460 NEMA PREMIUM C-Face Footed
0054SDSR47A-P 5 1800 TEFC 184TC 60 230/460 NEMA PREMIUM C-Face Footed
0056SDSC42A-P 5 1200 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0056SDSC47A-P 5 1200 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0056SDSR42A-P 5 1200 TEFC 215TC 60 230/460 NEMA PREMIUM C-Face Footed
0056SDSR47A-P 5 1200 TEFC 215TC 60 230/460 NEMA PREMIUM C-Face Footed
0058SDSR41A-P 5 900 TEFC 254T 60 230/460 NEMA PREMIUM Standard Footed
0052SDSC41A-P 5 3600 TEFC 184T 60 575 NEMA PREMIUM Standard Footed
0052SDSR41A-P 5 3600 TEFC 184T 60 230/460 NEMA PREMIUM Standard Footed
0054SDSC41A-P 5 1800 TEFC 184T 60 575 NEMA PREMIUM Standard Footed
0054SDSR41A-P 5 1800 TEFC 184T 60 230/460 NEMA PREMIUM Standard Footed
0056SDSC41A-P 5 1200 TEFC 215T 60 575 NEMA PREMIUM Standard Footed
0056SDSR41A-P 5 1200 TEFC 215T 60 230/460 NEMA PREMIUM Standard Footed
0058SDSC41A-P 5 900 TEFC 254T 60 575 NEMA PREMIUM Standard Footed
Y752SDSC44A-P 7.5 3600 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footless
Y752SDSR44A-P 7.5 3600 TEFC 213TC 60 230/460 NEMA PREMIUM C-Face Footless
Y754SDSC44A-P 7.5 1800 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footless
Y754SDSR44A-P 7.5 1800 TEFC 213TC 60 230/460 NEMA PREMIUM C-Face Footless
Y756SDSC44A-P 7.5 1200 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footless
Y756SDSR44A-P 7.5 1200 TEFC 254TC 60 230/460 NEMA PREMIUM C-Face Footless
Y752SDSC42A-P 7.5 3600 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
Y752SDSC47A-P 7.5 3600 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
Y752SDSR42A-P 7.5 3600 TEFC 213TC 60 230/460 NEMA PREMIUM C-Face Footed
Y752SDSR47A-P 7.5 3600 TEFC 213TC 60 230/460 NEMA PREMIUM C-Face Footed
Y754SDSC42A-P 7.5 1800 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
Y754SDSC47A-P 7.5 1800 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
Y754SDSR42A-P 7.5 1800 TEFC 213TC 60 230/460 NEMA PREMIUM C-Face Footed
Y754SDSR47A-P 7.5 1800 TEFC 213TC 60 230/460 NEMA PREMIUM C-Face Footed
Y756SDSC42A-P 7.5 1200 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
Y756SDSC47A-P 7.5 1200 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
Y756SDSR42A-P 7.5 1200 TEFC 254TC 60 230/460 NEMA PREMIUM C-Face Footed
Y756SDSR47A-P 7.5 1200 TEFC 254TC 60 230/460 NEMA PREMIUM C-Face Footed
Y758SDSC41A-P 7.5 900 TEFC 256T 60 575 NEMA PREMIUM Standard Footed
Y758SDSR41A-P 7.5 900 TEFC 256T 60 230/460 NEMA PREMIUM Standard Footed
Y752SDSC41A-P 7.5 3600 TEFC 213T 60 575 NEMA PREMIUM Standard Footed
Y752SDSR41A-P 7.5 3600 TEFC 213T 60 230/460 NEMA PREMIUM Standard Footed
Y754SDSC41A-P 7.5 1800 TEFC 213T 60 575 NEMA PREMIUM Standard Footed
Y754SDSR41A-P 7.5 1800 TEFC 213T 60 230/460 NEMA PREMIUM Standard Footed
Y756SDSC41A-P 7.5 1200 TEFC 254T 60 575 NEMA PREMIUM Standard Footed
Y756SDSR41A-P 7.5 1200 TEFC 254T 60 230/460 NEMA PREMIUM Standard Footed
0102SDSC44A-P 10 3600 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footless
0102SDSR44A-P 10 3600 TEFC 215TC 60 230/460 NEMA PREMIUM C-Face Footless
0104SDSC44A-P 10 1800 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footless
0104SDSR44A-P 10 1800 TEFC 215TC 60 230/460 NEMA PREMIUM C-Face Footless
0106SDSC44A-P 10 1200 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footless
0106SDSR44A-P 10 1200 TEFC 256TC 60 230/460 NEMA PREMIUM C-Face Footless
0102SDSC42A-P 10 3600 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0102SDSC47A-P 10 3600 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0108SDSC41A-P 10 900 TEFC 284T 60 575 NEMA PREMIUM Standard Footed
0108SDSR41A-P 10 900 TEFC 284T 60 230/460 NEMA PREMIUM Standard Footed
0102SDSR42A-P 10 3600 TEFC 215TC 60 230/460 NEMA PREMIUM C-Face Footed
0102SDSR47A-P 10 3600 TEFC 215TC 60 230/460 NEMA PREMIUM C-Face Footed
0104SDSC42A-P 10 1800 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0104SDSC47A-P 10 1800 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0104SDSR42A-P 10 1800 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footed
0104SDSR47A-P 10 1800 TEFC 215TC 60 230/460 NEMA PREMIUM C-Face Footed
0106SDSC42A-P 10 1200 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0106SDSC47A-P 10 1200 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0106SDSR42A-P 10 1200 TEFC 256TC 60 230/460 NEMA PREMIUM C-Face Footed
0106SDSR47A-P 10 1200 TEFC 256TC 60 230/460 NEMA PREMIUM C-Face Footed
0102SDSC41A-P 10 3600 TEFC 215T 60 575 NEMA PREMIUM Standard Footed
0102SDSR41A-P 10 3600 TEFC 215T 60 230/460 NEMA PREMIUM Standard Footed
0104SDSC41A-P 10 1800 TEFC 215T 60 575 NEMA PREMIUM Standard Footed
0104SDSR41A-P 10 1800 TEFC 215T 60 230/460 NEMA PREMIUM Standard Footed
0106SDSC41A-P 10 1200 TEFC 256T 60 575 NEMA PREMIUM Standard Footed
0106SDSR41A-P 10 1200 TEFC 256T 60 230/460 NEMA PREMIUM Standard Footed
0152SDSC44A-P 15 3600 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footless
0152SDSR44A-P 15 3600 TEFC 254TC 60 230/460 NEMA PREMIUM C-Face Footless
0154SDSC44A-P 15 1800 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footless
0154SDSR44A-P 15 1800 TEFC 254TC 60 230/460 NEMA PREMIUM C-Face Footless
0156SDSC44A-P 15 1200 TEFC 284TC 60 575 NEMA PREMIUM C-Face Footless
0156SDSR44A-P 15 1200 TEFC 284TC 60 230/460 NEMA PREMIUM C-Face Footless
0158SDSC41A-P 15 900 TEFC 286T 60 575 NEMA PREMIUM Standard Footed
0158SDSR41A-P 15 900 TEFC 286T 60 230/460 NEMA PREMIUM Standard Footed
0152SDSC42A-P 15 3600 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
0152SDSC47A-P 15 3600 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
0152SDSR42A-P 15 3600 TEFC 254TC 60 230/460 NEMA PREMIUM C-Face Footed
0152SDSR47A-P 15 3600 TEFC 254TC 60 230/460 NEMA PREMIUM C-Face Footed
0154SDSC42A-P 15 1800 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
0154SDSC47A-P 15 1800 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
0154SDSR42A-P 15 1800 TEFC 254TC 60 230/460 NEMA PREMIUM C-Face Footed
0154SDSR47A-P 15 1800 TEFC 254TC 60 230/460 NEMA PREMIUM C-Face Footed
0156SDSC42A-P 15 1200 TEFC 284TC 60 575 NEMA PREMIUM C-Face Footed
0156SDSR42A-P 15 1200 TEFC 284TC 60 230/460 NEMA PREMIUM C-Face Footed
0152SDSC41A-P 15 3600 TEFC 254T 60 575 NEMA PREMIUM Standard Footed
0152SDSR41A-P 15 3600 TEFC 254T 60 230/460 NEMA PREMIUM Standard Footed
0154SDSC41A-P 15 1800 TEFC 254T 60 575 NEMA PREMIUM Standard Footed
0154SDSR41A-P 15 1800 TEFC 254T 60 230/460 NEMA PREMIUM Standard Footed
0156SDSC41A-P 15 1200 TEFC 284T 60 575 NEMA PREMIUM Standard Footed
0156SDSR41A-P 15 1200 TEFC 284T 60 230/460 NEMA PREMIUM Standard Footed
0204SDSR44A-P 20 1800 TEFC 256TC 60 230/460 NEMA PREMIUM C-Face Footless
0206SDSC44A-P 20 1200 TEFC 286TC 60 575 NEMA PREMIUM C-Face Footless
0206SDSR44A-P 20 1200 TEFC 286TC 60 230/460 NEMA PREMIUM C-Face Footless
0202SDSC44A-P 20 3600 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footless
0202SDSR44A-P 20 3600 TEFC 256TC 60 230/460 NEMA PREMIUM C-Face Footless
0204SDSC44A-P 20 1800 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footless
0202SDSR47A-P 20 3600 TEFC 256TC 60 230/460 NEMA PREMIUM C-Face Footed
0204SDSC42A-P 20 1800 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0204SDSC47A-P 20 1800 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0204SDSR42A-P 20 1800 TEFC 256TC 60 230/460 NEMA PREMIUM C-Face Footed
0204SDSR47A-P 20 1800 TEFC 256TC 60 230/460 NEMA PREMIUM C-Face Footed
0206SDSC42A-P 20 1200 TEFC 286TC 60 575 NEMA PREMIUM C-Face Footed
0206SDSR42A-P 20 1200 TEFC 286TC 60 230/460 NEMA PREMIUM C-Face Footed
0208SDSC41A-P 20 900 TEFC 324T 60 575 NEMA PREMIUM Standard Footed
0208SDSR41A-P 20 900 TEFC 324T 60 230/460 NEMA PREMIUM Standard Footed
0202SDSC42A-P 20 3600 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0202SDSC47A-P 20 3600 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0202SDSR42A-P 20 3600 TEFC 256TC 60 230/460 NEMA PREMIUM C-Face Footed
0202SDSC41A-P 20 3600 TEFC 256T 60 575 NEMA PREMIUM Standard Footed
0202SDSR41A-P 20 3600 TEFC 256T 60 230/460 NEMA PREMIUM Standard Footed
0204SDSC41A-P 20 1800 TEFC 256T 60 575 NEMA PREMIUM Standard Footed
0204SDSR41A-P 20 1800 TEFC 256T 60 230/460 NEMA PREMIUM Standard Footed
0206SDSC41A-P 20 1200 TEFC 286T 60 575 NEMA PREMIUM Standard Footed
0206SDSR41A-P 20 1200 TEFC 286T 60 230/460 NEMA PREMIUM Standard Footed
0252SDSC44B-P 25 3600 TEFC 284TSC 60 575 NEMA PREMIUM C-Face Footless
0252SDSR44B-P 25 3600 TEFC 284TSC 60 230/460 NEMA PREMIUM C-Face Footless
0252SDSC42B-P 25 3600 TEFC 284TSC 60 575 NEMA PREMIUM C-Face Footed
0252SDSR42B-P 25 3600 TEFC 284TSC 60 230/460 NEMA PREMIUM C-Face Footed
0254SDSC42A-P 25 1800 TEFC 284TC 60 575 NEMA PREMIUM C-Face Footed
0254SDSR42A-P 25 1800 TEFC 284TC 60 230/460 NEMA PREMIUM C-Face Footed
0256SDSC42A-P 25 1200 TEFC 324TC 60 575 NEMA PREMIUM C-Face Footed
0256SDSR42A-P 25 1200 TEFC 324TC 60 230/460 NEMA PREMIUM C-Face Footed
0258SDSC41A-P 25 900 TEFC 326T 60 575 NEMA PREMIUM Standard Footed
0258SDSR41A-P 25 900 TEFC 326T 60 230/460 NEMA PREMIUM Standard Footed
0254SDSC44A-P 25 1800 TEFC 284TC 60 575 NEMA PREMIUM C-Face Footless
0254SDSR44A-P 25 1800 TEFC 284TC 60 230/460 NEMA PREMIUM C-Face Footless
0256SDSC44A-P 25 1200 TEFC 324TC 60 575 NEMA PREMIUM C-Face Footless
0256SDSR44A-P 25 1200 TEFC 324TC 60 230/460 NEMA PREMIUM C-Face Footless
0254SDSC41B-P 25 1800 TEFC 284TS 60 575 NEMA PREMIUM Standard Footed
0252SDSC41B-P 25 3600 TEFC 284TS 60 575 NEMA PREMIUM Standard Footed
0252SDSR41B-P 25 3600 TEFC 284TS 60 230/460 NEMA PREMIUM Standard Footed
0254SDSC41A-P 25 1800 TEFC 284T 60 575 NEMA PREMIUM Standard Footed
0254SDSR41A-P 25 1800 TEFC 284T 60 230/460 NEMA PREMIUM Standard Footed
0254SDSR41B-P 25 1800 TEFC 284TS 60 230/460 NEMA PREMIUM Standard Footed
0256SDSC41A-P 25 1200 TEFC 324T 60 575 NEMA PREMIUM Standard Footed
0256SDSR41A-P 25 1200 TEFC 324T 60 230/460 NEMA PREMIUM Standard Footed
0302SDSC42B-P 30 3600 TEFC 286TSC 60 575 NEMA PREMIUM C-Face Footed
0302SDSR42B-P 30 3600 TEFC 286TSC 60 230/460 NEMA PREMIUM C-Face Footed
0304SDSC42A-P 30 1800 TEFC 286TC 60 575 NEMA PREMIUM C-Face Footed
0304SDSR42A-P 30 1800 TEFC 284TC 60 230/460 NEMA PREMIUM C-Face Footed
0306SDSC42A-P 30 1200 TEFC 326TC 60 575 NEMA PREMIUM C-Face Footed
0306SDSR42A-P 30 1200 TEFC 326TC 60 230/460 NEMA PREMIUM C-Face Footed
0304SDSC41B-P 30 1800 TEFC 286TS 60 575 NEMA PREMIUM Standard Footed
0308SDSC41A-P 30 900 TEFC 364T 60 575 NEMA PREMIUM Standard Footed
0308SDSR41A-P 30 900 TEFC 364T 60 230/460 NEMA PREMIUM Standard Footed
0302SDSC44B-P 30 3600 TEFC 286TSC 60 575 NEMA PREMIUM C-Face Footless
0302SDSR44B-P 30 3600 TEFC 286TSC 60 230/460 NEMA PREMIUM C-Face Footless
0304SDSC44A-P 30 1800 TEFC 286TC 60 575 NEMA PREMIUM C-Face Footless
0304SDSR44A-P 30 1800 TEFC 286TC 60 230/460 NEMA PREMIUM C-Face Footless
0306SDSC44A-P 30 1200 TEFC 326TC 60 575 NEMA PREMIUM C-Face Footless
0306SDSR44A-P 30 1200 TEFC 326TC 60 230/460 NEMA PREMIUM C-Face Footless
0302SDSC41B-P 30 3600 TEFC 286TS 60 575 NEMA PREMIUM Standard Footed
0302SDSR41B-P 30 3600 TEFC 286TS 60 230/460 NEMA PREMIUM Standard Footed
0304SDSC41A-P 30 1800 TEFC 286T 60 575 NEMA PREMIUM Standard Footed
0304SDSR41A-P 30 1800 TEFC 286T 60 230/460 NEMA PREMIUM Standard Footed
0304SDSR41B-P 30 1800 TEFC 286TS 60 230/460 NEMA PREMIUM Standard Footed
0306SDSC41A-P 30 1200 TEFC 326T 60 575 NEMA PREMIUM Standard Footed
0306SDSR41A-P 30 1200 TEFC 326T 60 230/460 NEMA PREMIUM Standard Footed
0406SDSC42A-P 40 1200 TEFC 364TC 60 575 NEMA PREMIUM C-Face Footed
0406SDSR42A-P 40 1200 TEFC 364TC 60 230/460 NEMA PREMIUM C-Face Footed
0402SDSC42B-P 40 3600 TEFC 324TSC 60 575 NEMA PREMIUM C-Face Footed
0402SDSR42B-P 40 3600 TEFC 324TSC 60 230/460 NEMA PREMIUM C-Face Footed
0404SDSC42A-P 40 1800 TEFC 324TC 60 575 NEMA PREMIUM C-Face Footed
0404SDSR42A-P 40 1800 TEFC 324TC 60 230/460 NEMA PREMIUM C-Face Footed
0404SDSR41B-P 40 1800 TEFC 324TS 60 230/460 NEMA PREMIUM Standard Footed
0406SDSC41A-P 40 1200 TEFC 364T 60 575 NEMA PREMIUM Standard Footed
0406SDSR41A-P 40 1200 TEFC 364T 60 230/460 NEMA PREMIUM Standard Footed
0404SDSC41B-P 40 1800 TEFC 324TS 60 575 NEMA PREMIUM Standard Footed
0408SDSC41A-P 40 900 TEFC 365T 60 575 NEMA PREMIUM Standard Footed
0408SDSR41A-P 40 900 TEFC 365T 60 230/460 NEMA PREMIUM Standard Footed
0402SDSC44B-P 40 3600 TEFC 324TSC 60 575 NEMA PREMIUM C-Face Footless
0402SDSR44B-P 40 3600 TEFC 324TSC 60 230/460 NEMA PREMIUM C-Face Footless
0404SDSC44A-P 40 1800 TEFC 324TC 60 575 NEMA PREMIUM C-Face Footless
0404SDSR44A-P 40 1800 TEFC 324TC 60 230/460 NEMA PREMIUM C-Face Footless
0406SDSC44A-P 40 1200 TEFC 364TC 60 575 NEMA PREMIUM C-Face Footless
0406SDSR44A-P 40 1200 TEFC 364TC 60 230/460 NEMA PREMIUM C-Face Footless
0402SDSC41B-P 40 3600 TEFC 324TS 60 575 NEMA PREMIUM Standard Footed
0402SDSR41B-P 40 3600 TEFC 324TS 60 230/460 NEMA PREMIUM Standard Footed
0404SDSC41A-P 40 1800 TEFC 324T 60 575 NEMA PREMIUM Standard Footed
0404SDSR41A-P 40 1800 TEFC 324T 60 230/460 NEMA PREMIUM Standard Footed
0502SDSC42B-P 50 3600 TEFC 326TSC 60 575 NEMA PREMIUM C-Face Footed
0502SDSR42B-P 50 3600 TEFC 326TSC 60 230/460 NEMA PREMIUM C-Face Footed
0504SDSC42A-P 50 1800 TEFC 326TC 60 575 NEMA PREMIUM C-Face Footed
0504SDSR42A-P 50 1800 TEFC 326TC 60 230/460 NEMA PREMIUM C-Face Footed
0506SDSC42A-P 50 1200 TEFC 365TC 60 575 NEMA PREMIUM C-Face Footed
0506SDSR44A-P 50 1200 TEFC 365TC 60 230/460 NEMA PREMIUM C-Face Footless
0506SDSR42A-P 50 1200 TEFC 365TC 60 230/460 NEMA PREMIUM C-Face Footed
0502SDSC41B-P 50 3600 TEFC 326TS 60 575 NEMA PREMIUM Standard Footed
0502SDSR41B-P 50 3600 TEFC 326TS 60 230/460 NEMA PREMIUM Standard Footed
0504SDSC41A-P 50 1800 TEFC 326T 60 575 NEMA PREMIUM Standard Footed
0504SDSR41A-P 50 1800 TEFC 326T 60 230/460 NEMA PREMIUM Standard Footed
0508SDSR41A-P 50 900 TEFC 404T 60 230/460 NEMA PREMIUM Standard Footed
0508SDSC41A-P 50 900 TEFC 404T 60 575 NEMA PREMIUM Standard Footed
0504SDSC41B-P 50 1800 TEFC 326TS 60 575 NEMA PREMIUM Standard Footed
0504SDSR41B-P 50 1800 TEFC 326TS 60 230/460 NEMA PREMIUM Standard Footed
0506SDSC41A-P 50 1200 TEFC 365T 60 575 NEMA PREMIUM Standard Footed
0506SDSR41A-P 50 1200 TEFC 365T 60 230/460 NEMA PREMIUM Standard Footed
0502SDSC44B-P 50 3600 TEFC 326TSC 60 575 NEMA PREMIUM C-Face Footless
0502SDSR44B-P 50 3600 TEFC 326TSC 60 230/460 NEMA PREMIUM C-Face Footless
0504SDSC44A-P 50 1800 TEFC 326TC 60 575 NEMA PREMIUM C-Face Footless
0504SDSR44A-P 50 1800 TEFC 326TC 60 230/460 NEMA PREMIUM C-Face Footless
0506SDSC44A-P 50 1200 TEFC 365TC 60 575 NEMA PREMIUM C-Face Footless
0602SDSC44B-P 60 3600 TEFC 364TSC 60 575 NEMA PREMIUM C-Face Footless
0602SDSR44B-P 60 3600 TEFC 364TSC 60 230/460 NEMA PREMIUM C-Face Footless
0604SDSC44A-P 60 1800 TEFC 364TC 60 575 NEMA PREMIUM C-Face Footless
0604SDSR44A-P 60 1800 TEFC 364TC 60 230/460 NEMA PREMIUM C-Face Footless
0602SDSC42B-P 60 3600 TEFC 364TSC 60 575 NEMA PREMIUM C-Face Footed
0602SDSR42B-P 60 3600 TEFC 364TSC 60 230/460 NEMA PREMIUM C-Face Footed
0604SDSC42A-P 60 1800 TEFC 364TC 60 575 NEMA PREMIUM C-Face Footed
0604SDSR42A-P 60 1800 TEFC 364TC 60 230/460 NEMA PREMIUM C-Face Footed
0606SDSC41A-P 60 1200 TEFC 404T 60 575 NEMA PREMIUM Standard Footed
0604SDSC41B-P 60 1800 TEFC 364TS 60 575 NEMA PREMIUM Standard Footed
0602SDSC41B-P 60 3600 TEFC 364TS 60 575 NEMA PREMIUM Standard Footed
0602SDSR41B-P 60 3600 TEFC 364TS 60 230/460 NEMA PREMIUM Standard Footed
0604SDSC41A-P 60 1800 TEFC 364T 60 575 NEMA PREMIUM Standard Footed
0604SDSR41A-P 60 1800 TEFC 364T 60 230/460 NEMA PREMIUM Standard Footed
0604SDSR41B-P 60 1800 TEFC 364TS 60 230/460 NEMA PREMIUM Standard Footed
0606SDSR41A-P 60 1200 TEFC 404T 60 230/460 NEMA PREMIUM Standard Footed
0752SDSC44B-P 75 3600 TEFC 365TSC 60 575 NEMA PREMIUM C-Face Footless
0752SDSR44B-P 75 3600 TEFC 365TSC 60 230/460 NEMA PREMIUM C-Face Footless
0754SDSC44A-P 75 1800 TEFC 365TC 60 575 NEMA PREMIUM C-Face Footless
0754SDSR44A-P 75 1800 TEFC 365TC 60 230/460 NEMA PREMIUM C-Face Footless
0752SDSC42B-P 75 3600 TEFC 365TSC 60 575 NEMA PREMIUM C-Face Footed
0752SDSR42B-P 75 3600 TEFC 365TSC 60 230/460 NEMA PREMIUM C-Face Footed
0754SDSC42A-P 75 1800 TEFC 365TC 60 575 NEMA PREMIUM C-Face Footed
0754SDSR42A-P 75 1800 TEFC 365TC 60 230/460 NEMA PREMIUM C-Face Footed
0756SDSR41A-P 75 1200 TEFC 405T 60 230/460 NEMA PREMIUM Standard Footed
0756SDSC41A-P 75 1200 TEFC 405T 60 575 NEMA PREMIUM Standard Footed
0754SDSC41B-P 75 1800 TEFC 365TS 60 575 NEMA PREMIUM Standard Footed
0752SDSC41B-P 75 3600 TEFC 365TS 60 575 NEMA PREMIUM Standard Footed
0752SDSR41B-P 75 3600 TEFC 365TS 60 230/460 NEMA PREMIUM Standard Footed
0754SDSC41A-P 75 1800 TEFC 365T 60 575 NEMA PREMIUM Standard Footed
0754SDSR41A-P 75 1800 TEFC 365T 60 230/460 NEMA PREMIUM Standard Footed
0754SDSR41B-P 75 1800 TEFC 365TS 60 230/460 NEMA PREMIUM Standard Footed
0758SDSA41A 75 900 TEFC S444T 60 230/460 NEMA PREMIUM Standard Footed
0758SDSA41A-R 75 900 TEFC S444T 60 230/460 NEMA PREMIUM Standard Footed
0758SDSC41A 75 900 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
0758SDSC41A-R 75 900 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
1004SDSC41A-P 100 1800 TEFC 405T 60 575 NEMA PREMIUM Standard Footed
1004SDSC41A-PR 100 1800 TEFC 405T 60 575 NEMA PREMIUM Standard Footed
1004SDSR41A-PR 100 1800 TEFC 405T 60 230/460 NEMA PREMIUM Standard Footed
1002SDSR41B-P 100 3600 TEFC 405TS 60 230/460 NEMA PREMIUM Standard Footed
1002SDSC41B-P 100 3600 TEFC 405TS 60 575 NEMA PREMIUM Standard Footed
1004SDSR41B-P 100 1800 TEFC 405TS 60 230/460 NEMA PREMIUM Standard Footed
1004SDSC41B-P 100 1800 TEFC 405TS 60 575 NEMA PREMIUM Standard Footed
1008SDSA41A 100 900 TEFC S445T 60 230/460 NEMA PREMIUM Standard Footed
1008SDSC41A 100 900 TEFC S445T 60 575 NEMA PREMIUM Standard Footed
1008SDSC41A-R 100 900 TEFC S445T 60 575 NEMA PREMIUM Standard Footed
1008SDSA41A-R 100 900 TEFC S445T 60 230/460 NEMA PREMIUM Standard Footed
1006SDSA41A-PR 100 1200 TEFC S444T 60 230/460 NEMA PREMIUM Standard Footed
1006SDSA41A-P 100 1200 TEFC S444T 60 230/460 NEMA PREMIUM Standard Footed
1006SDSC41A-P 100 1200 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
1004SDSR41A-P 100 1800 TEFC 405T 60 230/460 NEMA PREMIUM Standard Footed
1258SDSC41A 125 900 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
1258SDSC41A-R 125 900 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
1258SDSA41A 125 900 TEFC S447T 60 230/460 NEMA PREMIUM Standard Footed
1258SDSA41A-R 125 900 TEFC S447T 60 230/460 NEMA PREMIUM Standard Footed
1254SDSA41A-P 125 1800 TEFC S444T 60 230/460 NEMA PREMIUM Standard Footed
1254SDSA41A-PR 125 1800 TEFC S444T 60 230/460 NEMA PREMIUM Standard Footed
1254SDSC41A-P 125 1800 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
1254SDSC41A-PR 125 1800 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
1256SDSA41A-PR 125 1200 TEFC S445T 60 230/460 NEMA PREMIUM Standard Footed
1256SDSA41A-P 125 1200 TEFC S445T 60 230/460 NEMA PREMIUM Standard Footed
1256SDSC41A-P 125 1200 TEFC S445T 60 575 NEMA PREMIUM Standard Footed
1252SDSA41B-P 125 3600 TEFC S444TS 60 230/460 NEMA PREMIUM Standard Footed
1252SDSC41B-P 125 3600 TEFC S444TS 60 575 NEMA PREMIUM Standard Footed
1254SDSA41B-P 125 1800 TEFC S444TS 60 230/460 NEMA PREMIUM Standard Footed
1254SDSC41B-P 125 1800 TEFC S444TS 60 575 NEMA PREMIUM Standard Footed
1502SDSA41B-P 150 3600 TEFC S445TS 60 230/460 NEMA PREMIUM Standard Footed
1504SDSA41B-P 150 1800 TEFC S445TS 60 230/460 NEMA PREMIUM Standard Footed
1502SDSC41B-P 150 3600 TEFC S445TS 60 575 NEMA PREMIUM Standard Footed
1504SDSC41B-P 150 1800 TEFC S445TS 60 575 NEMA PREMIUM Standard Footed
1506SDSB41D-PR 150 1200 TEFC S447TZ 60 575 NEMA PREMIUM Standard Footed
1506SDSC41D-PR 150 1200 TEFC S447TZ 60 575 NEMA PREMIUM Standard Footed
1504SDSA41A-P 150 1800 TEFC S445T 60 230/460 NEMA PREMIUM Standard Footed
1504SDSA41A-PR 150 1800 TEFC S445T 60 230/460 NEMA PREMIUM Standard Footed
1504SDSC41A-P 150 1800 TEFC S445T 60 575 NEMA PREMIUM Standard Footed
1504SDSC41A-PR 150 1800 TEFC S445T 60 575 NEMA PREMIUM Standard Footed
1508SDSB41A 150 900 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
1508SDSB41A-R 150 900 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
1508SDSC41A 150 900 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
1508SDSC41A-R 150 900 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
1506SDSB41A-P 150 1200 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
1506SDSC41A-P 150 1200 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
1506SDSB41A-PR 150 1200 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
1506SDSC41A-PR 150 1200 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
2006SDSB41A 200 1200 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2006SDSB41A-R 200 1200 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2006SDSC41A 200 1200 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2006SDSC41A-R 200 1200 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2002SDSB41B-P 200 3600 TEFC S447TS 60 460 NEMA PREMIUM Standard Footed
2002SDSC41B-P 200 3600 TEFC S447TS 60 575 NEMA PREMIUM Standard Footed
2004SDSB41B-P 200 1800 TEFC S447TS 60 460 NEMA PREMIUM Standard Footed
2004SDSC41B-P 200 1800 TEFC S447TS 60 575 NEMA PREMIUM Standard Footed
2008SDSB41A 200 900 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2008SDSB41A-R 200 900 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2008SDSC41A 200 900 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2008SDSC41A-R 200 900 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2004SDSB41A-P 200 1800 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
2004SDSB41A-PR 200 1800 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
2004SDSC41A-P 200 1800 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
2004SDSC41A-PR 200 1800 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
2506SDSB41A 250 1200 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2506SDSB41A-R 250 1200 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2506SDSC41A 250 1200 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2506SDSC41A-R 250 1200 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2502SDSB41B 250 3600 TEFC B449TS 60 460 NEMA PREMIUM Standard Footed
2502SDSC41B 250 3600 TEFC B449TS 60 575 NEMA PREMIUM Standard Footed
B2501FLG8OMH 250 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
B2503FLG8OMH 250 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
B2506FLF4BMH01 250 1200 TEFC 5010UZ 60 460 NEMA PREMIUM Standard Footed
B2506FLF4OMH01 250 1200 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
B2506FLG3BMH01 250 1200 TEFC 5010US 60 460 NEMA PREMIUM Standard Footed
B2506FLG3OMH01 250 1200 TEFC 5010US 60 575 NEMA PREMIUM Standard Footed
2508SDSB41A 250 900 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2508SDSB41A-R 250 900 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2508SDSC41A 250 900 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2508SDSC41A-R 250 900 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2504SDSB41A 250 1800 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2504SDSB41A-R 250 1800 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2504SDSC41A 250 1800 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2504SDSC41A-R 250 1800 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
B3003FLG8BMH 300 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B3003FLG8OMH 300 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
B3004FLF4BMH01 300 1800 TEFC 5010UZ 60 460 NEMA PREMIUM Standard Footed
B3004FLF4OMH01 300 1800 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
B3004FLG3BMH01 300 1800 TEFC 5010US 60 460 NEMA PREMIUM Standard Footed
B3004FLG3OMH01 300 1800 TEFC 5010US 60 575 NEMA PREMIUM Standard Footed
B3006FLF4BMH01 300 1200 TEFC 5010UZ 60 460 NEMA PREMIUM Standard Footed
B3006FLF4OMH01 300 1200 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
B3006FLG3BMH01 300 1200 TEFC 5010US 60 460 NEMA PREMIUM Standard Footed
B3006FLG3OMH 300 1200 TEFC 5010US 60 575 NEMA PREMIUM Standard Footed
F3008FLF4BMH 300 900 TEFC 5810UZ 60 460 NEMA PREMIUM Standard Footed
F3008FLF4OMH 300 900 TEFC 5810UZ 60 575 NEMA PREMIUM Standard Footed
F3008FLG3BMH 300 900 TEFC 5810US 60 460 NEMA PREMIUM Standard Footed
F3008FLG3OMH 300 900 TEFC 5810US 60 575 NEMA PREMIUM Standard Footed
3004SDSB41A 300 1800 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
3004SDSB41A-R 300 1800 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
3004SDSC41A 300 1800 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
3004SDSC41A-R 300 1800 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
3002SDSB41B 300 3600 TEFC B449TS 60 460 NEMA PREMIUM Standard Footed
3002SDSC41B 300 3600 TEFC B449TS 60 575 NEMA PREMIUM Standard Footed
B3001FLG8BMH 300 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B3001FLG8OMH 300 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
3006SDSB41A 300 1200 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3006SDSB41A-R 300 1200 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3006SDSC41A 300 1200 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3006SDSC41A-R 300 1200 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
B3503FLG8BMH 350 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B3503FLG8OMH 350 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
B3504FLF4BMH01 350 1800 TEFC 5010UZ 60 460 NEMA PREMIUM Standard Footed
B3504FLF4OMH 350 1800 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
B3504FLG3BMH01 350 1800 TEFC 5010US 60 460 NEMA PREMIUM Standard Footed
B3504FLG3OMH01 350 1800 TEFC 5010US 60 575 NEMA PREMIUM Standard Footed
3506FTAB41E-A 350 1200 TEFC 5011US 60 460 NEMA PREMIUM Standard Footed
3506FTAB41E-AR 350 1200 TEFC 5011UZ 60 460 NEMA PREMIUM Standard Footed
3506FTAC41E-A 350 1200 TEFC 5011US 60 575 NEMA PREMIUM Standard Footed
3506FTAC41G-AR 350 1200 TEFC 5011UZ 60 575 NEMA PREMIUM Standard Footed
B3506FLF4BMH 350 1200 TEFC 5010UZ 60 460 NEMA PREMIUM Standard Footed
B3506FLF4OMH 350 1200 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
B3506FLG3BMH 350 1200 TEFC 5010US 60 460 NEMA PREMIUM Standard Footed
B3506FLG3OMH 350 1200 TEFC 5010US 60 575 NEMA PREMIUM Standard Footed
F3508FLF4BMH 350 900 TEFC 5810UZ 60 460 NEMA PREMIUM Standard Footed
F3508FLF4OMH 350 900 TEFC 5810UZ 60 575 NEMA PREMIUM Standard Footed
F3508FLG3BMH 350 900 TEFC 5810US 60 460 NEMA PREMIUM Standard Footed
F3508FLG3OMH 350 900 TEFC 5810US 60 575 NEMA PREMIUM Standard Footed
3504SDSB41A 350 1800 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3504SDSB41A-R 350 1800 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3503SDSB41B 350 3600 TEFC B449TS 60 460 NEMA PREMIUM Standard Footed
3503SDSC41B 350 3600 TEFC B449TS 60 575 NEMA PREMIUM Standard Footed
3504SDSC41A 350 1800 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3504SDSC41A-R 350 1800 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3506SDSB41A 350 1200 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3506SDSB41A-R 350 1200 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3506SDSC41A 350 1200 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3506SDSC41A-R 350 1200 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
B4004FLF4OMH01 400 1800 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
B4004FLG3BMH01 400 1800 TEFC 5010US 60 460 NEMA PREMIUM Standard Footed
B4004FLG3OMH01 400 1800 TEFC 5010US 60 575 NEMA PREMIUM Standard Footed
F4006FLF4BMH 400 1200 TEFC 5010UZ 60 460 NEMA PREMIUM Standard Footed
F4006FLF4OMH 400 1200 TEFC 5010UZ 60 575 NEMA PREMIUM Standard Footed
F4006FLG3BMH 400 1200 TEFC 5010US 60 460 NEMA PREMIUM Standard Footed
F4006FLG3OMH 400 1200 TEFC 5010US 60 575 NEMA PREMIUM Standard Footed
F4008FLF4BMH 400 900 TEFC 5810UZ 60 460 NEMA PREMIUM Standard Footed
F4008FLF4OMH 400 900 TEFC 5810UZ 60 575 NEMA PREMIUM Standard Footed
F4008FLG3BMH 400 900 TEFC 5810US 60 460 NEMA PREMIUM Standard Footed
F4008FLG3OMH 400 900 TEFC 5810US 60 575 NEMA PREMIUM Standard Footed
4003FTAB41F-A 400 3600 TEFC 5011USS 60 460 NEMA PREMIUM Standard Footed
4003FTAC41F-A 400 3600 TEFC 5011USS 60 575 NEMA PREMIUM Standard Footed
B4001FLG8BMH 400 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B4001FLG8OMH 400 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
B4003FLG8BMH 400 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B4003FLG8OMH 400 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
4004FTAB41E-A 400 1800 TEFC 5011US 60 460 NEMA PREMIUM Standard Footed
4004FTAB41E-AR 400 1800 TEFC 5011UZ 60 460 NEMA PREMIUM Standard Footed
4004FTAC41E-A 400 1800 TEFC 5011US 60 575 NEMA PREMIUM Standard Footed
4004FTAC41G-AR 400 1800 TEFC 5011UZ 60 575 NEMA PREMIUM Standard Footed
B4004FLF4BMH01 400 1800 TEFC 5010UZ 60 460 NEMA PREMIUM Standard Footed
4006FTAB41E-A 400 1200 TEFC 5011US 60 460 NEMA PREMIUM Standard Footed
4006FTAC41E-A 400 1200 TEFC 5011US 60 575 NEMA PREMIUM Standard Footed
4001SDSB41B 400 3600 TEFC B449TS 60 460 PREMIUM Standard Footed
4003SDSB41B 400 3600 TEFC B449TS 60 460 NEMA PREMIUM Standard Footed
4003SDSC41B 400 3600 TEFC B449TS 60 575 NEMA PREMIUM Standard Footed
4001SDSC41B 400 3600 TEFC B449TS 60 575 NEMA PREMIUM Standard Footed
4004SDSB41A 400 1800 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
4004SDSB41A-R 400 1800 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
4004SDSC41A 400 1800 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
4004SDSC41A-R 400 1800 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
4503FTAB41F-A 450 3600 TEFC 5011USS 60 460 NEMA PREMIUM Standard Footed
4503FTAC41F-A 450 3600 TEFC 5011USS 60 575 NEMA PREMIUM Standard Footed
B4501FLG8BMH 450 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B4501FLG8OMH 450 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
B4503FLG8BMH 450 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B4503FLG8OMH 450 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
4504FTAB41E-A 450 1800 TEFC 5011US 60 460 NEMA PREMIUM Standard Footed
4504FTAB41E-AR 450 1800 TEFC 5011UZ 60 460 NEMA PREMIUM Standard Footed
4504FTAC41E-A 450 1800 TEFC 5011US 60 575 NEMA PREMIUM Standard Footed
4504FTAC41G-AR 450 1800 TEFC 5011UZ 60 575 NEMA PREMIUM Standard Footed
F4506FLF4BMH 450 1200 TEFC 5810UZ 60 460 NEMA PREMIUM Standard Footed
F4506FLF4OMH 450 1200 TEFC 5810UZ 60 575 NEMA PREMIUM Standard Footed
F4506FLG3BMH 450 1200 TEFC 5810US 60 460 NEMA PREMIUM Standard Footed
F4506FLG3OMH 450 1200 TEFC 5810US 60 575 NEMA PREMIUM Standard Footed
5003FTAB41F-A 500 3600 TEFC 5011USS 60 460 NEMA PREMIUM Standard Footed
5003FTAC41F-A 500 3600 TEFC 5011USS 60 575 NEMA PREMIUM Standard Footed
B5001FKG8BMH 500 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B5001FKG8OMH 500 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
B5003FKG8BMH 500 3600 TEFC 5010USS 60 460 NEMA PREMIUM Standard Footed
B5003FKG8OMH 500 3600 TEFC 5010USS 60 575 NEMA PREMIUM Standard Footed
5004FTAB41E-A 500 1800 TEFC 5011US 60 460 NEMA PREMIUM Standard Footed
5004FTAB41G-AR 500 1800 TEFC 5011UZ 60 460 NEMA PREMIUM Standard Footed
5004FTAC41E-A 500 1800 TEFC 5011US 60 575 NEMA PREMIUM Standard Footed
F5006FLF4BMH 500 1200 TEFC 5810UZ 60 460 NEMA PREMIUM Standard Footed
F5006FLF4OMH 500 1200 TEFC 5810UZ 60 575 NEMA PREMIUM Standard Footed
F5006FLG3BMH 500 1200 TEFC 5810US 60 460 NEMA PREMIUM Standard Footed
F5006FLG3OMH 500 1200 TEFC 5810US 60 575 NEMA PREMIUM Standard Footed
5004FTAC41G-AR 500 1800 TEFC 5011UZ 60 575 Standard Footed
6004FTAB11E-A 600 1800 TEFC 5811US 60 460 Standard Footed
6004FTAC11E-A 600 1800 TEFC 5811US 60 575 Standard Footed
6003FTAB11F-A 600 3600 TEFC 5811USS 60 460 Standard Footed
6003FTAC11F-A 600 3600 TEFC 5811USS 60 575 Standard Footed
F6006FLF4BM 600 1200 TEFC 5810UZ 60 460 HIGH Standard Footed
F6006FLF4OM 600 1200 TEFC 5810UZ 60 575 HIGH Standard Footed
F6006FLG3BM 600 1200 TEFC 5810US 60 460 HIGH Standard Footed
F6006FLG3OM 600 1200 TEFC 5810US 60 575 HIGH Standard Footed
F6004FLF4BMH 600 1800 TEFC 5810UZ 60 460 PREMIUM Standard Footed
F6004FLF4OMH 600 1800 TEFC 5810UZ 60 575 PREMIUM Standard Footed
F6004FLG3BMH 600 1800 TEFC 5810US 60 460 PREMIUM Standard Footed
F6004FLG3OMH 600 1800 TEFC 5810US 60 575 PREMIUM Standard Footed
7001FTAB11F-A 700 3600 TEFC 5811USS 60 460 Standard Footed
7001FTAC11F-A 700 3600 TEFC 5811USS 60 575 Standard Footed
7003FTAB11F-A 700 3600 TEFC 5811USS 60 460 HIGH Standard Footed
7003FTAC11F-A 700 3600 TEFC 5811USS 60 575 HIGH Standard Footed
7004FTAB11E-A 700 1800 TEFC 5811US 60 460 HIGH Standard Footed
7004FTAC11E-A 700 1800 TEFC 5811US 60 575 HIGH Standard Footed
F7004FLF4BMH 700 1800 TEFC 5810UZ 60 460 PREMIUM Standard Footed
F7004FLF4OMH 700 1800 TEFC 5810US 60 575 PREMIUM Standard Footed
F7004FLG3BMH 700 1800 TEFC 5810US 60 460 PREMIUM Standard Footed
F7004FLG3OMH 700 1800 TEFC 5810US 60 575 PREMIUM Standard Footed
7006FTAB11E-A 700 1200 TEFC 5811US 60 460 HIGH Standard Footed
7006FTAC11E-A 700 1200 TEFC 5811US 60 575 HIGH Standard Footed
8003FTAB11F-AX 800 3600 TEFC 5811USS 60 460 NEMA PREMIUM Standard Footed
8003FTAC11F-AX 800 3600 TEFC 5811USS 60 575 NEMA PREMIUM Standard Footed
8004FTAB11E-A 800 1800 TEFC 5811US 60 460 HIGH Standard Footed
8004FTAC11E-A 800 1800 TEFC 5811US 60 575 HIGH Standard Footed

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top