We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5004FTAB41G-AR


Motor Model Details
Model Number 5004FTAB41G-AR
Multiplier Symbol MXTFCG
Weight 4816 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5011UZ
FORM FCK1
TYPE TKKH
Model Number 5004FTAB41G-AR
NOM. EFF. 96.2
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 563.8
NEMA B
Code G
kW 373
PF 86.3
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 3534.5
Torques
Full Load (lb-ft): 1471
Locked Rotor: 210
Break Down: 245
Bearings
Drive End: NU324C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96.2
3/4 Load: 95.7
1/2 Load: 94.4
Power Factor (%)
Full Load: 86.3
3/4 Load: 375
1/2 Load: 250

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top