We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

8004FTAC11E-A


Motor Model Details
Model Number 8004FTAC11E-A
Multiplier Symbol MXTFCS
Weight 7000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 800
Frame 5811US
FORM FBK1
TYPE TIKK
Model Number 8004FTAC11E-A
NOM. EFF. 95.4
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 709
NEMA -
Code G
kW 596.6
PF 88.5
S.RPM 1800
FLRPM 1789
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 4637.3
Torques
Full Load (lb-ft): 2349
Locked Rotor: 235
Break Down: 275
Bearings
Drive End: 6322C3
Opposite Drive End: 6322C3
Efficiency (%)
Full Load: 95.6
3/4 Load: 94.9
1/2 Load: 93.3
Power Factor (%)
Full Load: 88.5
3/4 Load: 83.1
1/2 Load: 87.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top