We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
The MTX NEMA 3R outdoor medium voltage adjustable speed drive is the world’s first drive specifically designed for outdoor installation. Features include integrated transformer and input control disconnect with viewing window. It is specifically designed for outdoor installations and operation in remote locations with extreme environmental conditions.
Lower Cost of Ownership |
Outdoor NEMA 3R design eliminates the cost of integrating drive into climate controlled building. Lifetime operational cost are reduced by the elimination of air handling units. |
---|---|
Outdoor Enclosure Design |
The enclosure is a hybrid comprised of a force-air cooled drive cabinet and convection cooled transformer cabinet, provides operating temperature -20° to 50°C. |
Integrated Isolation Transformer |
Phase shifting transformer simplifies the design, reducing overall installation footprint and overall harmonics. Toshiba’s integrated transformers meet or exceed IEEE® 519-2014 harmonic standards. |
Input Control Disconnect Section |
Provides system safety through pad-lockable input disconnect switch interlocked with main vacuum contactor. Viewing window provides external visibility for disconnect blade position. |
Synchronous Motor Transfer |
Allows for control of multiple motors with a single drive. Transients due to current and torque are eliminated during transitions between the drive and utility power. |
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!