We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M457WPAL11E-C


Motor Model Details
Model Number M457WPAL11E-C
Multiplier Symbol MXTWP1
Weight 15500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2,250
Frame 6813US
FORM DCW4
TYPE TIKK
Model Number M457WPAL11E-C
NOM. EFF. 95.8
VOLTS 4000
Enclosure WPI
SF
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 281
NEMA -
Code G
kW 1679
PF 90
S.RPM 1200
FLRPM 1189
Insul Class
Duty CONT
Serial No.
Amperage
Locked Rotor: 1959.5
Torques
Full Load (lb-ft): 9939
Locked Rotor: 165
Break Down: 235
Bearings
Drive End: 6328C3 INS
Opposite Drive End: 6328C3 INS
Efficiency (%)
Full Load: 95.9
3/4 Load: 95.7
1/2 Load: 94.8
Power Factor (%)
Full Load: 90
3/4 Load: 88.5
1/2 Load: 83.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top