We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M605WPQL11E-C


Motor Model Details
Model Number M605WPQL11E-C
Multiplier Symbol MXTWP1
Weight 15000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 3,000
Frame 6813US
FORM DCW4
TYPE TIKK
Model Number M605WPQL11E-C
NOM. EFF. 96.5
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 95.8
Frequency 60 Hz
FLAMPS 369
NEMA -
Code F
kW 2238
PF 90.6
S.RPM 1800
FLRPM 1781
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2350.7
Torques
Full Load (lb-ft): 8847
Locked Rotor: 75
Break Down: 235
Bearings
Drive End: M11-125 INS
Opposite Drive End: M11-125 INS
Efficiency (%)
Full Load: 96.6
3/4 Load: 96.5
1/2 Load: 96
Power Factor (%)
Full Load: 90.6
3/4 Load: 90.1
1/2 Load: 86.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top