We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5003WTQK11F-A


Motor Model Details
Model Number 5003WTQK11F-A
Multiplier Symbol MXTWP2
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5011/12USS
FORM DCW4
TYPE TIKK
Model Number 5003WTQK11F-A
NOM. EFF. 93.7
VOLTS 2300/4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 66
NEMA -
Code E
kW 373
PF 87.5
S.RPM 3600
FLRPM 3554
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 355.2
Torques
Full Load (lb-ft): 739
Locked Rotor: 120
Break Down: 235
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 93.7
3/4 Load: 92.5
1/2 Load: 93.5
Power Factor (%)
Full Load: 87.5
3/4 Load: 78.7
1/2 Load: 85.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top