We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

9006WTAL11E-A


Motor Model Details
Model Number 9006WTAL11E-A
Multiplier Symbol MXTWP2
Weight 6865 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 900
Frame 5811/12US
FORM DCKW4
TYPE TIKK
Model Number 9006WTAL11E-A
NOM. EFF. 94.5
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 123
NEMA -
Code G
kW 671
PF 83
S.RPM 1200
FLRPM 1180
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 800
Torques
Full Load (lb-ft): 4006
Locked Rotor: 150
Break Down: 220
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 94.9
3/4 Load: 94.3
1/2 Load: 94.9
Power Factor (%)
Full Load: 83
3/4 Load: 67.7
1/2 Load: 78.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top