We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

2506FTAL11E-A


Motor Model Details
Model Number 2506FTAL11E-A
Multiplier Symbol MXTFCM
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 250
Frame 5011US
FORM FBKW4
TYPE TIKK
Model Number 2506FTAL11E-A
NOM. EFF. 95.8
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 36
NEMA B
Code G
kW 187
PF 79.4
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 207.8
Torques
Full Load (lb-ft): 1108
Locked Rotor: 170
Break Down: 215
Bearings
Drive End: 6320C3 INS
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.8
3/4 Load: 95.2
1/2 Load: 93.6
Power Factor (%)
Full Load: 79.4
3/4 Load: 76.8
1/2 Load: 69.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top