We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3506FTAL11E-C


Motor Model Details
Model Number 3506FTAL11E-C
Multiplier Symbol MXTFCM
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 350
Frame 5011US
FORM FBKW4
TYPE TIKK
Model Number 3506FTAL11E-C
NOM. EFF. 94.5
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 51
NEMA B
Code G
kW 261
PF 78.4
S.RPM 1200
FLRPM 1181
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 284.5
Torques
Full Load (lb-ft): 1557
Locked Rotor: 195
Break Down: 250
Bearings
Drive End: NU324C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 94.6
3/4 Load: 94.1
1/2 Load: 92.6
Power Factor (%)
Full Load: 78.4
3/4 Load: 73
1/2 Load: 61.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top