We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3508FTAL11E-A


Motor Model Details
Model Number 3508FTAL11E-A
Multiplier Symbol MXTFCM
Weight 6700 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 350
Frame 5811US
FORM FCKW4
TYPE TIKK
Model Number 3508FTAL11E-A
NOM. EFF. 94.1
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 52
NEMA -
Code G
kW 261
PF 76.3
S.RPM 900
FLRPM 891
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 292.9
Torques
Full Load (lb-ft): 2063
Locked Rotor: 145
Break Down: 210
Bearings
Drive End: 6322C3
Opposite Drive End: 6322C3 INS
Efficiency (%)
Full Load: 94.2
3/4 Load: 93.6
1/2 Load: 91.9
Power Factor (%)
Full Load: 76.3
3/4 Load: 72.8
1/2 Load: 64.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top