We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4503FTAL11F-A


Motor Model Details
Model Number 4503FTAL11F-A
Multiplier Symbol MXTFCM
Weight 4594 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 450
Frame 5011USS
FORM FCKW4
TYPE TIKK
Model Number 4503FTAL11F-A
NOM. EFF. 94.7
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 59
NEMA A
Code H
kW 336
PF 86.4
S.RPM 3600
FLRPM 3578
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 412.1
Torques
Full Load (lb-ft): 661
Locked Rotor: 200
Break Down: 250
Bearings
Drive End: 6313C3
Opposite Drive End: 6313 INS
Efficiency (%)
Full Load: 94.7
3/4 Load: 93.7
1/2 Load: 91.6
Power Factor (%)
Full Load: 86.4
3/4 Load: 83.5
1/2 Load: 76.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top