We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5004FTAL11E-C


Motor Model Details
Model Number 5004FTAL11E-C
Multiplier Symbol MXTFCM
Weight 6800 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5011US
FORM FCKW4
TYPE TIKK
Model Number 5004FTAL11E-C
NOM. EFF. 94.1
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 70
NEMA B
Code F
kW 373
PF 92.4
S.RPM 1800
FLRPM 1782
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 398.9
Torques
Full Load (lb-ft): 1474
Locked Rotor: 170
Break Down: 270
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 94.4
3/4 Load: 94.3
1/2 Load: 93.5
Power Factor (%)
Full Load: 92.4
3/4 Load: 92
1/2 Load: 89.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top