We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

7005TCQL11E-A


Motor Model Details
Model Number 7005TCQL11E-A
Multiplier Symbol MXTAAM
Weight 9100 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5812US
FORM ECMW4
TYPE TIKK
Model Number 7005TCQL11E-A
NOM. EFF. 94.5
VOLTS 4000
Enclosure TEAAC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 90
NEMA -
Code G
kW 522
PF 89
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 625
Torques
Full Load (lb-ft): 2065
Locked Rotor: 130
Break Down: 280
Bearings
Drive End: M11-110 INS
Opposite Drive End: M11-110 INS
Efficiency (%)
Full Load: 94.6
3/4 Load: 95.9
1/2 Load: 95.2
Power Factor (%)
Full Load: 89
3/4 Load: 89.2
1/2 Load: 84.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top