We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Flanged Mount Anywhere

LF654

Related Information

Toshiba's Mount-Anywhere Magmeter has saved thousands of customers thousands of dollars in installation costs by reducing or eliminating the cost of wiring, fence, labor, pipe, conduit, and space. The Mount-Anywhere characterized coil technology allows flow measurement to better than 0.5% of rate accuracy only one diameter from the flange of an elbow, valve in line sizes up to 18".

The Mount-Anywhere Magmeter is the world's first and only true-flow, profile-immune magmeter. There is no need to re-pipe the process or to design long straight runs ahead of time to ensure the magmeter will meet its published accuracy specification. The Mount-Anywhere Magmeter is ideal for use as a universal magmeter with its ability to be installed virtually anywhere in the plant. This model is the successor of LF434/LF620, LF434/LF622.

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top