ProtoCessor

Related Information
ProtoCessor

The Toshiba Industrial Bus Product, ProtoCessor, is designed to provide a reliable interface between a variety of Toshiba's Uninterruptible Power Systems and your Building Management System. ProtoCessor converts real time UPS data into the user's Building Management System protocols. ProtoCessor supports SNMP, Modbus RTU, Modbus TCP, BACnet (including BACnet IP), AB EtherNet/IP and Metasys N2 industrial protocols. The configuration files for these protocols are available for download free from the Toshiba Industrial Bus website. ProtoCessor hardware connectivity includes two DB9 (RS232 and RS485) connectors which enable users to connect to DTE-type devices, and a RJ45 connector for network connectivity.

Features:

  • Supports SNMP, Modbus RTU, Modbus TCP, BACnet MS/TP, BACnet/IP, Allen-Bradley EtherNet/IP, and Johnson Controls Metasys N2 Communication Protocols
  • Supports RS-232/422/485 and Ethernet Network Communication Interfaces
  • Compatible with G8000 and G9000 UPS Series

Product Image Gallery

Do you have a question?
x



Top Top