LV SSS TE SERIES

Low Voltage Solid State Starters

Related Information
LV SSS TE SERIES
The TE Series is the newest Toshiba offering in low voltage solid state starters. This product offers cutting-edge features such as multiple ramp profiles, pump deceleration, process control timers, and advanced motor protection, making it suitable for tough applications, providing soft start control, and reducing inrush. The TE Series also meets the need for compact packaging in electrical installations, making narrow and shallow dimensions perfect for integrating the TE Series into motor control centers (MCCs), pump control panels, and retrofit starter enclosures. In addition, this series includes integral bypass contactors as standard on all sizes and makes optimum use of panel space.

Product Image Gallery

Do you have a question?
x



Top Top