We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

1600XPi Series Tower Design UPS

Single-Phase Double-Conversion 3.6-22 kVA

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy

The 1600XPi Series is a single-phase double-conversion UPS, available in a wide range of power capacities: 3.6 kVA, 6.0 kVA, 8.0 kVA, 10.0 kVA, 14 kVA, 18 kVA, and 22 kVA. Available in a tower design solution with a LCD touch-screen display that provides unmatched access for UPS monitoring and control. As a true-online double-conversion UPS, the 1600XPi supplies uninterrupted, clean single-phase power to critical systems over large input voltage deviations without resorting to battery backup.

Toshiba Uninterruptible Power Systems are designed to meet the growing demand in the information technology, healthcare, industrial, broadcasting and retail markets. The 1600XPi UPS ensures clean power supplied to the critical load and no power interruption in the event of a power outage, has matching black color, and is compatible with 19" server racks. The tower design solution with LCD touch-screen display provides unmatched access for UPS monitoring and control. Toshiba UPS solutions offer emergency backup power to protect vital electronic resources from today’s all-too often blackouts, brownouts and power surges.

  • Digital LCD Touchscreen Display
  • Hot Swappable Batteries
  • Internal Isolation Transformer
  • Wide Input Voltage Window
  • Wide Input Frequency Window
  • Input Power Factor > 0.95
  • Power Factor Correction
  • Output Power Factor 0.85
  • Included RemotEye ® Network Interface Card for Remote Monitoring/Control
  • Optional External Battery Cabinets
  • Optional Environmental Monitoring Device

Model
Power (KVA)
Input Voltage
Input Phase
Input Freq.
Output Voltage
Output Phase
Output Frequency
H3BG2L036C61T 3.6KVA 208/240V 1PH 50/60HZ 240/208/120V 1PH 50/60HZ
H3BG2L060C61T 6.0KVA 208/240V 1PH 50/60HZ 240/208/120V 1PH 50/60HZ
H3BG2L080C61T 8.0KVA 208/240V 1PH 50/60HZ 240/208/120V 1PH 50/60HZ
H3BG2L100C61T 10.0KVA 208/240V 1PH 50/60HZ 240/208/120V 1PH 50/60HZ
H3BG2L140C61T 14.0KVA 208/240V 1PH 50/60HZ 240/208/120V 1PH 50/60HZ
H3BG2L180C61T 18.0KVA 208/240V 1PH 50/60HZ 240/208/120V 1PH 50/60HZ
H3BG2L220C61T 22.0KVA 208/240V 1PH 50/60HZ 240/208/120V 1PH 50/60HZ

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top