We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4504FTAC41E-A


Motor Model Details
Model Number 4504FTAC41E-A
Multiplier Symbol MXTFCG
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 450
Frame 5011US
FORM FCK1
TYPE TKKH
Model Number 4504FTAC41E-A
NOM. EFF. 96.2
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95.8
Frequency 60 Hz
FLAMPS 405
NEMA B
Code G
kW 335.6
PF 86.5
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2600
Torques
Full Load (lb-ft): 1324
Locked Rotor: 225
Break Down: 250
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96.2
3/4 Load: 95.6
1/2 Load: 94.1
Power Factor (%)
Full Load: 86.5
3/4 Load: 77.7
1/2 Load: 84.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top