We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
Terminal AM bias
Function
With the setting of [F681], you can switch the output signal from terminal [FM] to 0 - 1mAdc output, 0 - 20mAdc output, and 0 - 10 Vdc output. Default setting is 0 - 10Vdc output.
Similarly, the output signal from the terminal [AM] can be also switched.
Setting methods
To obtain 4 - 20 mAdc output, adjust [F683: Terminal FM bias] and [F688: Terminal AM bias].
When using the optional frequency meter (QS60T), set [F681] to "0" or F686 to "0".
Setting example
Set the inclination of analog output with [FM: Terminal FM adjustment] and [F671: Terminal AM adjustment].
Please reference latest AS3 Instruction Manual more details or latest information.
AS3 fault codes, descriptions, symptoms and suggested remedies can be found in the below links. Each fault code can also be linked to directly from the AS3 by accessing the QR code on a mobile device while the AS3 is currently experiencing the fault.