Mobile Menu
TX-2 Tandem Compound Single Flow

The TX-2 series steam turbine consists of two casings that house one high- and intermediate-pressure turbine (HIP) and a single-flow low-pressure (LP) turbine.

TX-2 series turbines are available in both down- and axial-exhaust configurations, wherein the axial-exhaust design allows for centerline height reduction, allowing for a reduced construction area and more economical plant construction costs.

Features

  • Down- or axial-exhaust options.
  • High-performing, high-efficiency turbine with single-flow exhaust.
  • Short start-up times and flexible start-up modes.
  • Class-leading availability and reliability.

Specifications

Main Steam Pressure up to 175 bara / 2,538 psia
Main Steam Temperature up to 600 deg. C / 1,112 deg. F
Reheat Temperature up to 600 deg. C / 1,112 deg. F
Output up to 300 MW
Frequency 50Hz or 60Hz

TX2 specifications
unit : meter

Ask a Question

×