We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Rig Motor

Related Information
Toshiba’s AC Drill Rig Motor is a force ventilated three-phase alternating-current induction motor for use in the oil and gas industry for land based drilling rig, mud pump, draw-works duty, and fracking applications.

Standard Features:
  • 1150 HP, 40 Hz / 1500 HP, 45 Hz
  • -40°C to 45°C Ambient Temperature
  • IP44, Force Ventilated Blower Cooled Enclosure
  • 6-Pole Stator with Form Wound Windings
  • VPI, Class H Insulation, Mica-Kapton System
  • Six RTDs; 100 Ohm Platinum, Two per Phase
  • Copper Chromium Alloy Rotor Bars
  • Insulated Bearings on Both Ends with Ground Strap
  • Field-modifiable IP56 Main Terminal Box with Bus Bar
  • Connections for Main Cables & Terminals for RTDs;
  • Suitable for F-1 & F-2
  • Space Heater
  • Keyless Tapered 4340 Alloy Shaft
  • Single Shaft Extension with Oil Field Hub
  • Drop-in Replacement

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top