ODP Oil Well Pump Motors

Toshiba's Oil Well Pump motor shares the same superb quality as other Toshiba open drip proof designs.

Related Information
ODP Oil Well Pump image

The Oil Well Pump motor is equipped to handle the harshest of environments, including installations in remote locations where the motor cannot be easily accessed.

Specifically built for use in the oil and gas industry, these motors offer a high-slip, high-torque design with protective screens to safeguard against outdoor elements. Exceptional corrosion-resistance and high structural rigidity are inherent in this type of motor, and reliability and durability are critical factors that differentiate this product from competitors' offerings.

Model
HP
RPM
Enclosure
Frame
Frequency
Voltage
Efficiency
0056DPPD11A-P 5 1200 ODP 215T 60 230/460/796 High
Y756DPPD11A-P 7.5 1200 ODP 254T 60 230/460/796 High
0106DPPD11A-P 10 1200 ODP 256T 60 230/460/796 High
0156DPPD11A-P 15 1200 ODP 284T 60 230/460/796 High
0206DPPD11A-P 20 1200 ODP 286T 60 230/460/796 High
0256DPPD11A-P 25 1200 ODP 324T 60 230/460/796 High
0306DPPD11A-P 30 1200 ODP 326T 60 230/460/796 High
0406DPPD11A-P 40 1200 ODP 364T 60 230/460/796 High
0506DPPD11A-P 50 1200 ODP 365T 60 230/460/796 High
0606DPPD11A-P 60 1200 ODP 404T 60 230/460/796 High
0756DPPD11A-P 75 1200 ODP 405T 60 230/460/796 High
1006DPPD11A-P 100 1200 ODP 444T 60 230/460/796 High

Product Image Gallery

Do you have a question?
x



Top Top