We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3004QDAB41-R


Motor Model Details
Model Number 3004QDAB41-R
Multiplier Symbol MXTQDP
Weight 3821 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame N587UZQ
FORM FBK1
TYPE TKKH
Model Number 3004QDAB41-R
NOM. EFF. 96.2
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 345.2
NEMA A
Code H
kW 224
PF 84.5
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2398.1
Torques
Full Load (lb-ft): 883
Locked Rotor: 245
Break Down: 260
Bearings
Drive End: NU324C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96.3
3/4 Load: 95.6
1/2 Load: 93.9
Power Factor (%)
Full Load: 84.5
3/4 Load: 225
1/2 Load: 150

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top