We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3006QDAC41-R


Motor Model Details
Model Number 3006QDAC41-R
Multiplier Symbol MXTQDP
Weight 4020 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame N587UZQ
FORM FBK1
TYPE TKKH
Model Number 3006QDAC41-R
NOM. EFF. 95.8
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 324.5
NEMA B
Code G
kW 224
PF 72.1
S.RPM 1200
FLRPM 1190
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1760
Torques
Full Load (lb-ft): 1324
Locked Rotor: 245
Break Down: 260
Bearings
Drive End: NU324C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96
3/4 Load: 95.3
1/2 Load: 93.6
Power Factor (%)
Full Load: 72.1
3/4 Load: 225
1/2 Load: 150

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top