We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3506QDAC41-R1


Motor Model Details
Model Number 3506QDAC41-R1
Multiplier Symbol MXTQDP
Weight 5035 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 350
Frame 5010UZ
FORM FBK1
TYPE TKKH
Model Number 3506QDAC41-R1
NOM. EFF. 95.8
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 343
NEMA A
Code J
kW 261
PF 79.5
S.RPM 1200
FLRPM 1190
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2513
Torques
Full Load (lb-ft): 1545
Locked Rotor: 235
Break Down: 270
Bearings
Drive End: NU324C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96.1
3/4 Load: 95
1/2 Load: 92.6
Power Factor (%)
Full Load: 79.5
3/4 Load: 262.5
1/2 Load: 175

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top