We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F5006FLF4BMQ


Motor Model Details
Model Number F5006FLF4BMQ
Multiplier Symbol MXTQDP
Weight 6008 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5810UZ
FORM FBK1
TYPE TIKK
Model Number F5006FLF4BMQ
NOM. EFF. 95.4
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 645.3
NEMA -
Code H
kW 373
PF 75.9
S.RPM 1200
FLRPM 1192
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 4334.8
Torques
Full Load (lb-ft): 2203
Locked Rotor: 205
Break Down: 295
Bearings
Drive End: NU328C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.6
3/4 Load: 95.2
1/2 Load: 94.1
Power Factor (%)
Full Load: 90.5
3/4 Load: 71.7
1/2 Load: 62.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top