We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0504FTVB3RW-A


Motor Model Details
Model Number 0504FTVB3RW-A
Multiplier Symbol MXTFCV
Weight 1150 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 50
Frame 320HP16
FORM FCKL1
TYPE TKKH
Model Number 0504FTVB3RW-A
NOM. EFF. 94.5
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 60
NEMA B
Code G
kW 37.3
PF 84.2
S.RPM 1800
FLRPM 1770
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 362
Torques
Full Load (lb-ft): 148
Locked Rotor: 260
Break Down: 240
Bearings
Drive End: 6312C3
Opposite Drive End: 6311C3
Efficiency (%)
Full Load: 94.3
3/4 Load: 93.9
1/2 Load: 94.2
Power Factor (%)
Full Load: 84.2
3/4 Load: 74.5
1/2 Load: 81.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top