We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0602FTVB3RX-A


Motor Model Details
Model Number 0602FTVB3RX-A
Multiplier Symbol MXTFCV
Weight 2080 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 60
Frame 360LP16
FORM FCKL1
TYPE TKKH
Model Number 0602FTVB3RX-A
NOM. EFF. 93.6
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 69
NEMA B
Code G
kW 44.7
PF 89
S.RPM 3600
FLRPM 3535
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 435
Torques
Full Load (lb-ft): 89.1
Locked Rotor: 230
Break Down: 280
Bearings
Drive End: 6312C3
Opposite Drive End: 7312B
Efficiency (%)
Full Load: 93.8
3/4 Load: 94
1/2 Load: 93.7
Power Factor (%)
Full Load: 89
3/4 Load: 82.6
1/2 Load: 87.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top