We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

1258XPEB41A-R


Motor Model Details
Model Number 1258XPEB41A-R
Multiplier Symbol MXTXPP
Weight 4000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 125
Frame 447T
FORM FBK1XX
TYPE TKKH
Model Number 1258XPEB41A-R
NOM. EFF. 94.5
VOLTS 460
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 155
NEMA B
Code G
kW 93.2
PF 79.5
S.RPM 900
FLRPM 890
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 907
Torques
Full Load (lb-ft): 738
Locked Rotor: 150
Break Down: 245
Bearings
Drive End: NU318C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 94.9
3/4 Load: 94.4
1/2 Load: 92.7
Power Factor (%)
Full Load: 79.5
3/4 Load: 66.7
1/2 Load: 75.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top