We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

1508XPEC41A


Motor Model Details
Model Number 1508XPEC41A
Multiplier Symbol MXTXPP
Weight 4100 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 150
Frame N449T
FORM
TYPE
Model Number 1508XPEC41A
NOM. EFF.
VOLTS 575
Enclosure TEXP
SF
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 149
NEMA
Code
kW
PF
S.RPM 900
FLRPM
Insul Class
Duty
Serial No.
Amperage
Locked Rotor:
Torques
Full Load (lb-ft):
Locked Rotor:
Break Down:
Bearings
Drive End:
Opposite Drive End:
Efficiency (%)
Full Load:
3/4 Load:
1/2 Load:
Power Factor (%)
Full Load:
3/4 Load:
1/2 Load:

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top